TL499A

ACTIVE

Wide-Range Power-Supply Controller

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
LM5157 ACTIVE 6A/4A, 50-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum Lower quiescent current, wider voltage range

Product details

Vin (min) (V) 1.1 Vin (max) (V) 10 Operating temperature range (°C) -20 to 85 Topology Boost Rating Catalog Vout (min) (V) 2.9 Vout (max) (V) 30 Features Nonsynchronous rectification Iq (typ) (µA) 800 Duty cycle (max) (%) 70
Vin (min) (V) 1.1 Vin (max) (V) 10 Operating temperature range (°C) -20 to 85 Topology Boost Rating Catalog Vout (min) (V) 2.9 Vout (max) (V) 30 Features Nonsynchronous rectification Iq (typ) (µA) 800 Duty cycle (max) (%) 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Internal Series-Pass and Step-Up Switching
    Regulator
  • Output Adjustable From 2.9 V to 30 V
  • 1-V to 10-V Input for Switching Regulator
  • 4.5-V to 32-V Input for Series Regulator
  • Externally Controlled Switching Current
  • No External Rectifier Required
  • Internal Series-Pass and Step-Up Switching
    Regulator
  • Output Adjustable From 2.9 V to 30 V
  • 1-V to 10-V Input for Switching Regulator
  • 4.5-V to 32-V Input for Series Regulator
  • Externally Controlled Switching Current
  • No External Rectifier Required

The TL499A device is an integrated circuit designed to provide a wide range of adjustable regulated supply voltages. The regulated output voltage can be varied from 2.9 V to 30 V by adjusting two external resistors. When the TL499A is ac-coupled to line power through a step-down transformer, it operates as a series DC voltage regulator to maintain the regulated output voltage. With the addition of a battery from 1.1 V to 10 V, an inductor, a filter capacitor, and two resistors, the TL499A operates as a step-up switching regulator during an AC-line failure. The adjustable regulated output voltage makes the TL499A useful for a wide range of applications. Providing backup power during an AC-line failure makes the TL499A extremely useful in microprocessor memory applications. The TL499AC is characterized for operation from –20°C to +85°C.

The TL499A device is an integrated circuit designed to provide a wide range of adjustable regulated supply voltages. The regulated output voltage can be varied from 2.9 V to 30 V by adjusting two external resistors. When the TL499A is ac-coupled to line power through a step-down transformer, it operates as a series DC voltage regulator to maintain the regulated output voltage. With the addition of a battery from 1.1 V to 10 V, an inductor, a filter capacitor, and two resistors, the TL499A operates as a step-up switching regulator during an AC-line failure. The adjustable regulated output voltage makes the TL499A useful for a wide range of applications. Providing backup power during an AC-line failure makes the TL499A extremely useful in microprocessor memory applications. The TL499AC is characterized for operation from –20°C to +85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL499A Wide-Range Power-Supply Controllers datasheet (Rev. H) PDF | HTML 30 Nov 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos