TL750M-Q1 AUTOMOTIVE LOW-DROPOUT VOLTAGE REGULATORS | TI.com

TL750M-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
AUTOMOTIVE LOW-DROPOUT VOLTAGE REGULATORS

 

Description

The TL750M and TL751M series are low-dropout positive voltage regulators specifically designed for automotive applications. The TL750M and TL751M series incorporate onboard overvoltage and current-limiting protection circuitry to protect the devices and the regulated system. Both series are fully protected against load-dump and reverse-battery conditions. Load-dump protection is up to a maximum of 60 V at the input of the device. Low quiescent current, even during full-load conditions, makes the TL750M and TL751M series ideal for use in applications that are permanently connected to the vehicle battery.

The TL750M and TL751M series offers 5-V, 8-V, and 12-V options. The TL751M series has the addition of an enable (ENABLE) input. The ENABLE input gives complete control over power up, allowing sequential power up or shutdown. When ENABLE is high, the regulator output is placed in the high-impedance state. The ENABLE input is TTL and CMOS compatible.

The TL750Mxx and TL751Mxx are characterized for operation over the virtual junction temperature range –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • Low Dropout Voltage, Less Than 0.6 V at 750 mA
  • Low Quiescent Current
  • TTL- and CMOS-Compatible Enable on TL751M Series
  • Load-Dump Protection
  • Overvoltage Protection
  • Internal Thermal Overload Protection
  • Internal Overcurrent-Limiting Circuitry

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TL750M-Q1 Order now Fixed Output     0.75     26     6     12     5     5
8
12    
DDPAK/TO-263 | 3
TO-252 | 3    
    1     -40 to 125     27     1000     0.62 | 1ku     Automotive     2.5     600     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
3TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 3)    
TL751M-Q1 Samples not available Fixed Output     0.75     26     6     12     5     5
8
12    
DDPAK/TO-263 | 5
TO-252 | 5    
Enable     1     -40 to 125     27       0.63 | 1ku     Automotive     1.5     650     5     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
5TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 5)    
TL760M33-Q1 Order now Fixed Output     0.5     26     3.8     3.3     3.3     3.3     DDPAK/TO-263 | 3
TO-252 | 3    
    1     -40 to 125     55       0.46 | 1ku     Automotive     1     500     20     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
3TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 3)