TL7700-SEP Radiation hardened supply-voltage supervisor in Space Enhanced Plastic | TI.com

TL7700-SEP
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Radiation hardened supply-voltage supervisor in Space Enhanced Plastic

 

Description

The TL7700-SEP is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with ac line operation, portable battery operation, and automotive applications. The TL7700-SEP device is designed for operation from –55°C to 125°C.

Features

  • VID V62/19602
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
  • Space enhanced plastic
    • Controlled baseline
    • Gold wire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Adjustable sense voltage with two external resistors
  • 1.0% sense voltage tolerance (25°C)
  • Adjustable hysteresis of sense voltage
  • Wide operating supply-voltage range:
    1.8 V to 40 V
  • Low power consumption:
    ICC = 0.6 mA typical, VCC = 40 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Supervisor & reset ICs Email Download to Excel
Part number Order Threshold voltage 1 (Typ) (V) VCC (Max) (V) VCC (Min) (V) Rating Operating temperature range (C)
TL7700-SEP Order now 0.5     40     1.8     Space     -55 to 125