TL7770-5

ACTIVE

5-V, programmable, dual-supply supervisor with programmable delay time

Product details

Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 4.55 Features Complimentary output, Manual reset capable, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2 Iq (typ) (mA) 5 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.5 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 4.55 Features Complimentary output, Manual reset capable, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2 Iq (typ) (mA) 5 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.5 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • RESET\ Defined When VCC Exceeds 1 V
  • Wide Supply-Voltage Range...3.5 V
    to 18 V
  • Precision Overvoltage and Undervoltage Sensing
  • 250-mA Peak Output Current for Driving SCR Gates
  • 2-mA Active-Low SCR Gate Drive for False-Trigger Protection
  • Temperature-Compensated Voltage Reference
  • True and Complementary Reset Outputs
  • Externally Adjustable Output Pulse Duration

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • RESET\ Defined When VCC Exceeds 1 V
  • Wide Supply-Voltage Range...3.5 V
    to 18 V
  • Precision Overvoltage and Undervoltage Sensing
  • 250-mA Peak Output Current for Driving SCR Gates
  • 2-mA Active-Low SCR Gate Drive for False-Trigger Protection
  • Temperature-Compensated Voltage Reference
  • True and Complementary Reset Outputs
  • Externally Adjustable Output Pulse Duration

The TL7770 is an integrated-circuit system supervisor designed for use as a reset controller in microcomputer and microprocessor power-supply systems. This device contains two independent supply-voltage supervisors that monitor the supplies for overvoltage and undervoltage conditions at the VSO and VSU terminals, respectively. When VCC attains the minimum voltage of 1 V during power up, the RESET\ output becomes active (low). As VCC approaches 3.5 V, the time-delay function activates, latching RESET and RESET\ active (high and low, respectively) for a time delay (td) after system voltages have achieved normal levels. Above VCC = 3.5 V, taking RESIN\ low activates the time-delay function during normal system-voltage levels. To ensure that the microcomputer system has reset, the outputs remain active until the voltage at VSU exceeds the threshold value, VIT+, for a time delay, which is determined by an external timing capacitor such that:
td 20 × 103 × capacitance

where td is in seconds and capacitance is in farads.

The overvoltage-detection circuit is programmable for a wide range of designs. During an overvoltage condition, an internal silicon-controlled rectifier (SCR) is triggered, providing 250-mA peak instantaneous current and 25-mA continuous current to the SCR gate drive terminal, which can drive an external high-current SCR gate or an overvoltage-warning circuit.

The TL7770C series is characterized for operation from 0°C to 70°C. The TL7770I series is characterized for operation from -40°C to 85°C.

The TL7770 is an integrated-circuit system supervisor designed for use as a reset controller in microcomputer and microprocessor power-supply systems. This device contains two independent supply-voltage supervisors that monitor the supplies for overvoltage and undervoltage conditions at the VSO and VSU terminals, respectively. When VCC attains the minimum voltage of 1 V during power up, the RESET\ output becomes active (low). As VCC approaches 3.5 V, the time-delay function activates, latching RESET and RESET\ active (high and low, respectively) for a time delay (td) after system voltages have achieved normal levels. Above VCC = 3.5 V, taking RESIN\ low activates the time-delay function during normal system-voltage levels. To ensure that the microcomputer system has reset, the outputs remain active until the voltage at VSU exceeds the threshold value, VIT+, for a time delay, which is determined by an external timing capacitor such that:
td 20 × 103 × capacitance

where td is in seconds and capacitance is in farads.

The overvoltage-detection circuit is programmable for a wide range of designs. During an overvoltage condition, an internal silicon-controlled rectifier (SCR) is triggered, providing 250-mA peak instantaneous current and 25-mA continuous current to the SCR gate drive terminal, which can drive an external high-current SCR gate or an overvoltage-warning circuit.

The TL7770C series is characterized for operation from 0°C to 70°C. The TL7770I series is characterized for operation from -40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS37 ACTIVE 65-V window supervisor with ultra-low quiescent current and time-delay function Improved IQ and higher accuracy
TPS3703 ACTIVE High-accuracy window supervisor with reset time delay Lower quiescent current (4.5uA) with threshold voltage options from 0.5-5.5V
Similar functionality to the compared device
TPS3760 ACTIVE 65-V overvoltage or undervoltage supervisor with sense, ultra-low quiescent current and delay Single channel reset IC with wider supply voltage range and more output topology options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Power-Supply Supervisors datasheet (Rev. F) 27 Jul 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos