TL780 1.5-A Positive Voltage Regulator | TI.com

TL780 (ACTIVE) 1.5-A Positive Voltage Regulator

1.5-A Positive Voltage Regulator - TL780
Datasheet
 

Recommended alternative parts

  • TPSM84205  -  1.5A, 28V Input, 5V Output TO-220 Power Module

Description

Each fixed-voltage precision regulator in the TL780 series is capable of supplying 1.5 A of load current. A unique temperature-compensation technique, coupled with an internally trimmed band-gap reference, has resulted in improved accuracy when compared to other three-terminal regulators. Advanced layout techniques provide excellent line, load, and thermal regulation. The internal current-limiting and thermal-shutdown features essentially make the devices immune to overload.

Features

  • ±1% Output Tolerance at 25°C
  • ±2% Output Tolerance Over Full Operating Range
  • Thermal Shutdown
  • Internal Short-Circuit Current Limiting
  • Pinout Identical to µA7800 Series
  • Improved Version of µA7800 Series

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TL780 Order now Fixed Output     1.5     30     7     15     5     5
12
15    
DDPAK/TO-263 | 3
TO-220 | 3    
    1     0 to 125     23     75     0.26 | 1ku     Catalog     1     2000     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
See datasheet (TO-220)