Product details

Resolution (bps) 8 Sample rate (max) (ksps) 392 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 8 Input voltage range (min) (V) 0 Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 37.5 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 8 Digital supply (min) (V) 4.5 Digital supply (max) (V) 8
Resolution (bps) 8 Sample rate (max) (ksps) 392 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 8 Input voltage range (min) (V) 0 Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 37.5 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 8 Digital supply (min) (V) 4.5 Digital supply (max) (V) 8
PDIP (N) 20 228.702 mm² 24.33 x 9.4 PLCC (FN) 20 98.01 mm² 9.9 x 9.9 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • Advanced LinCMOSTM Silicon-Gate Technology
  • 8-Bit Resolution
  • Differential Reference Inputs
  • Parallel Microprocessor Interface
  • Conversion and Access Time Over Temperature Range
    Read Mode . . . 2.5 us Max
  • No External Clock or Oscillator Components Required
  • On-Chip Track and Hold
  • Single 5-V Supply
  • TLC0820A Is Direct Replacement for National Semiconductor ADC0820C/CC and Analog Devices AD7820K/B/T

Advanced LinCMOS is a trademark of Texas Instruments Incorporated.

  • Advanced LinCMOSTM Silicon-Gate Technology
  • 8-Bit Resolution
  • Differential Reference Inputs
  • Parallel Microprocessor Interface
  • Conversion and Access Time Over Temperature Range
    Read Mode . . . 2.5 us Max
  • No External Clock or Oscillator Components Required
  • On-Chip Track and Hold
  • Single 5-V Supply
  • TLC0820A Is Direct Replacement for National Semiconductor ADC0820C/CC and Analog Devices AD7820K/B/T

Advanced LinCMOS is a trademark of Texas Instruments Incorporated.

The TLC0820AC and the TLC0820AI are Advanced LinCMOSTM 8-bit analog-to-digital converters each consisting of two 4-bit flash converters, a 4-bit digital-to-analog converter, a summing (error) amplifier, control logic, and a result latch circuit. The modified flash technique allows low-power integrated circuitry to complete an 8-bit conversion in 1.18 us over temperature. The on-chip track-and-hold circuit has a 100-ns sample window and allows these devices to convert continuous analog signals having slew rates of up to 100 mV/us without external sampling components. TTL-compatible 3-state output drivers and two modes of operation allow interfacing to a variety of microprocessors. Detailed information on interfacing to most popular microprocessors is readily available from the factory.

The TLC0820AC and the TLC0820AI are Advanced LinCMOSTM 8-bit analog-to-digital converters each consisting of two 4-bit flash converters, a 4-bit digital-to-analog converter, a summing (error) amplifier, control logic, and a result latch circuit. The modified flash technique allows low-power integrated circuitry to complete an 8-bit conversion in 1.18 us over temperature. The on-chip track-and-hold circuit has a 100-ns sample window and allows these devices to convert continuous analog signals having slew rates of up to 100 mV/us without external sampling components. TTL-compatible 3-state output drivers and two modes of operation allow interfacing to a variety of microprocessors. Detailed information on interfacing to most popular microprocessors is readily available from the factory.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS8665 ACTIVE 12-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher resolution (12 bits), higher sample rate (500 kSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Adv LinCMOS High-Speed 8-Bit A-to-D Converters Using Modified Flash Techniques datasheet (Rev. A) 01 Jun 1994

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos