TLC5954 48ch LED Driver with Global Brightness Control, LED Open/Short Detection and Power-Save Mode | TI.com

TLC5954 (ACTIVE) 48ch LED Driver with Global Brightness Control, LED Open/Short Detection and Power-Save Mode

 

Description

The TLC5954 is a 48-channel, constant-current sink LED driver. Each channel can be turned on or off by writing data to an internal register. The output channels (OUTX) are grouped into three groups of 16 channels. Each channel group (R, G, and B) has a 128-step global brightness control (BC) function. The maximum current value of all 48 channels can be set with an 8-step maximum current control (MC) function. The device has two error flags: LED open detection (LOD) and LED short detection (LSD). The error flags can be read via a serial interface port. The device also has a power-save mode that sets the total current consumption to 7 µA (typ) when all outputs are off.

Features

  • 48 Constant-Current Sink Output Channels with On or Off Control
  • Current Capability:
    • 34.9 mA for 32 Channels
    • 24.4 mA 16Channels
  • No External Resistor for Current Setting
  • Maximum Current Control (MC): 3 Bits (8 Steps)
  • Global Brightness Control (BC) for Each Color Group: 7 Bits (128 Steps), Three Groups
  • LED Power-Supply Voltage: Up to 10 V
  • VCC = 3.0 V to 3.6 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±2% (typ), ±4% (max)
  • Data Transfer Rate: 30 MHz
  • BLANK Pulse Duration: 40 ns (min)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • Power-Save Mode (PSM): 7-µA Consumption, High-Speed Recovery
  • Undervoltage Lockout Sets Default Data
  • Delayed Switching Minimizes Inrush Current
  • Operating Temperature: –40°C to +85°C

Parametrics

Compare all products in Signage LED display drivers Email Download to Excel
Part number Order Features Analog dimming steps Data transfer rate (Typ) (MHz) Ch to ch accuracy (Typ) (+/- %) Package Group Package size: mm2:W x L (PKG) Rating Operating temperature range (C)
TLC5954 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver    
128     30     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85    
TLC5955 Order now 48CH LED Driver
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver    
128     25     2     HTSSOP | 56
QFN | 56    
56HTSSOP: 113 mm2: 8.1 x 14 (HTSSOP | 56)
56QFN: 64 mm2: 8 x 8 (QFN | 56)    
Catalog     -40 to 85    
TLC5957 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Thermal Shutdown    
512     33     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85    
TLC5958 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Thermal Shutdown    
512     25     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85    
TLC59581 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Pre-Charge FET    
512     25     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85    
TLC59582 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Thermal Shutdown    
512     25     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85