Product details

Resolution (bps) 4.5 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture Special Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 5 Analog supply (min) (V) -8 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4 Digital supply (max) (V) 6
Resolution (bps) 4.5 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture Special Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 5 Analog supply (min) (V) -8 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4 Digital supply (max) (V) 6
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8506 ACTIVE 12-Bit 40KSPS Analog-to-Digital Converter With Serial Interface and Reference Parallel Higher resolution (12 bit), higher sampling rate (40 kSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 4 1/2-Digit Precision Analog-to-Digital Converters datasheet (Rev. D) 27 Aug 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos