TLIN2021-Q1

ACTIVE

Automotive local interconnect network (LIN) transceiver with WAKE/INH and 58V bus fault protection

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TLIN2021A-Q1 ACTIVE Automotive Fault-Protected LIN Transceiver with Inhibit and Wake Enhanced duty cycle across supply voltages

Product details

Protocols LIN Number of channels 1 Supply voltage (V) 4.5 to 48 Bus fault voltage (V) -60 to 60 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 4.5 to 48 Bus fault voltage (V) -60 to 60 Signaling rate (max) (bps) 20000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 Electrical physical layer (EPL) specification (See SLLA493)
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications and SAE J2602-2 LIN Network for Vehicle Applications Conformance Test (See SLLA493)
  • Support for 12-V and 24-V applications
  • Wide input operational voltage range:
    • VSUP range from 4.5 V to 45 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Operating modes:
    • Normal mode
    • Low-power standby mode
    • Low-power sleep mode
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • 5-V tolerant input-level support
  • Integrated 45-kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features: ± 60-V LIN bus fault tolerant, 42-V load dump support, IEC ESD protection, undervoltage protection on VSUP input, TXD dominant state time-out, thermal shutdown, unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • Available in the SOIC (8) and VSON (8) package with improved automated optical inspection (AOI) capability
  • AEC-Q100 qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 Electrical physical layer (EPL) specification (See SLLA493)
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications and SAE J2602-2 LIN Network for Vehicle Applications Conformance Test (See SLLA493)
  • Support for 12-V and 24-V applications
  • Wide input operational voltage range:
    • VSUP range from 4.5 V to 45 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Operating modes:
    • Normal mode
    • Low-power standby mode
    • Low-power sleep mode
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • 5-V tolerant input-level support
  • Integrated 45-kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features: ± 60-V LIN bus fault tolerant, 42-V load dump support, IEC ESD protection, undervoltage protection on VSUP input, TXD dominant state time-out, thermal shutdown, unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • Available in the SOIC (8) and VSON (8) package with improved automated optical inspection (AOI) capability

The TLIN2021-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low speed universal asynchronous receiver transmitter (UART) communication protocol that supports automotive in-vehicle networking.

The TLIN2021-Q1 transmitter supports data rates up to 20 kbps and the receiver supports data rates up to 100 kbps for faster end-of-line programming. The TLIN2021-Q1 controls the state of the LIN bus via the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN2021-Q1 is designed to support 24-V applications with a wide input voltage operating range and also supports low-power sleep mode. The device supports wake-up from low-power mode via wake over LIN, the WAKE pin, or the EN pin. The device allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a node through the TLIN2021-Q1 INH output pin.

The TLIN2021-Q1 integrates a resistor for LIN responder applications, ESD protection, and fault protection which allow for a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input in case of a ground shift or supply voltage disconnection.

The TLIN2021-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low speed universal asynchronous receiver transmitter (UART) communication protocol that supports automotive in-vehicle networking.

The TLIN2021-Q1 transmitter supports data rates up to 20 kbps and the receiver supports data rates up to 100 kbps for faster end-of-line programming. The TLIN2021-Q1 controls the state of the LIN bus via the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN2021-Q1 is designed to support 24-V applications with a wide input voltage operating range and also supports low-power sleep mode. The device supports wake-up from low-power mode via wake over LIN, the WAKE pin, or the EN pin. The device allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a node through the TLIN2021-Q1 INH output pin.

The TLIN2021-Q1 integrates a resistor for LIN responder applications, ESD protection, and fault protection which allow for a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input in case of a ground shift or supply voltage disconnection.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLIN2021-Q1 Automotive Fault-Protected LIN Transceiver with Inhibit and Wake datasheet (Rev. C) PDF | HTML 17 Jun 2022
* Errata TLIN1021-Q1 and TLIN2021-Q1 Duty Cycle Over VSUP 22 May 2020

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos