Product details

Resolution (bps) 12 Sample rate (max) (ksps) 200 Number of input channels 2 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.8 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (bps) 12 Sample rate (max) (ksps) 200 Number of input channels 2 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.8 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Maximum Throughput . . . 140/200 KSPS
  • Built-In Conversion Clock
  • INL/DNL: ±1 LSB Max, SINAD: 72 dB,
    SFDR: 85 dB, fi = 20 kHz
  • SPI/DSP-Compatible Serial Interface
  • Single Supply: 2.7 Vdc to 5.5 Vdc
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Three Options Available:
    • TLV2541: Single Channel Input
    • TLV2542: Dual Channels With Autosweep
    • TLV2545: Single Channel With Pseudo-Differential Input
  • Low Power With Autopower Down
    • Operating Current: 1 mA at 2.7 V, 1.5 mA at 5 V
      Autopower Down: 2 µA at 2.7 V, 5 µA at 5 V
  • Small 8-Pin MSOP and SOIC Packages

TMS320 is a trademark of Texas Instruments.

  • Maximum Throughput . . . 140/200 KSPS
  • Built-In Conversion Clock
  • INL/DNL: ±1 LSB Max, SINAD: 72 dB,
    SFDR: 85 dB, fi = 20 kHz
  • SPI/DSP-Compatible Serial Interface
  • Single Supply: 2.7 Vdc to 5.5 Vdc
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Three Options Available:
    • TLV2541: Single Channel Input
    • TLV2542: Dual Channels With Autosweep
    • TLV2545: Single Channel With Pseudo-Differential Input
  • Low Power With Autopower Down
    • Operating Current: 1 mA at 2.7 V, 1.5 mA at 5 V
      Autopower Down: 2 µA at 2.7 V, 5 µA at 5 V
  • Small 8-Pin MSOP and SOIC Packages

TMS320 is a trademark of Texas Instruments.

The TLV2541, TLV2542, and TLV2545 are a family of high performance, 12-bit, low power, miniature, CMOS analog-to-digital converters (ADC). The TLV254x family operates from a single 2.7-V to 5.5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. Each device has a chip select (CS), serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TMS320™ DSP, a frame sync signal (FS) can be used to indicate the start of a serial data frame on CS for all devices or FS for the TLV2541.

TLV2541, TLV2542, and TLV2545 are designed to operate with very low power consumption. The power saving feature is further enhanced with an autopower-down mode. This product family features a high-speed serial link to modern host processors with SCLK up to 20 MHz. The maximum SCLK frequency is dependent upon the mode of operation (see Table 1). The TLV254x family uses the built-in oscillator as the conversion clock, providing a 3.5-µs conversion time.

The TLV2541, TLV2542, and TLV2545 are a family of high performance, 12-bit, low power, miniature, CMOS analog-to-digital converters (ADC). The TLV254x family operates from a single 2.7-V to 5.5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. Each device has a chip select (CS), serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TMS320™ DSP, a frame sync signal (FS) can be used to indicate the start of a serial data frame on CS for all devices or FS for the TLV2541.

TLV2541, TLV2542, and TLV2545 are designed to operate with very low power consumption. The power saving feature is further enhanced with an autopower-down mode. This product family features a high-speed serial link to modern host processors with SCLK up to 20 MHz. The maximum SCLK frequency is dependent upon the mode of operation (see Table 1). The TLV254x family uses the built-in oscillator as the conversion clock, providing a 3.5-µs conversion time.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS7254 ACTIVE 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.7 V to 5.5 V Low-Power 12-Bit 140/200 KSPS, Serial Analog-To-Digital Converter datasheet (Rev. E) 12 Apr 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos