Product details

Sample rate (max) (Msps) 35 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 1.6 Power consumption (typ) (mW) 106 Architecture Pipeline SNR (dB) 46 ENOB (bit) 7.4 SFDR (dB) 58 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 35 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 1.6 Power consumption (typ) (mW) 106 Architecture Pipeline SNR (dB) 46 ENOB (bit) 7.4 SFDR (dB) 58 Operating temperature range (°C) -40 to 85 Input buffer No
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • 8-Bit Resolution, 35 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Low Power Consumption: 90 mW Typ Using External References
  • Wide Analog Input Bandwidth: 600 MHz Typ
  • 3.3-V Single-Supply Operation
  • 3.3-V TTL/CMOS-Compatible Digital I/O
  • Internal Bottom and Top Reference Voltages
  • Adjustable Reference Input Range
  • Power-Down (Standby) Mode
  • Separate Power Down for Internal Voltage References
  • Three-State Outputs
  • 28-Pin Thin Shrink SOP (TSSOP) Packages
  • Applications
    • Digital Communications (IF Sampling)
    • High-Speed DSP Front-End (TMS320C6000)
    • Medical Imaging
    • Video Processing (Scan Rate/Format Conversion)
    • DVD Read Channel Digitization
  • 8-Bit Resolution, 35 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Low Power Consumption: 90 mW Typ Using External References
  • Wide Analog Input Bandwidth: 600 MHz Typ
  • 3.3-V Single-Supply Operation
  • 3.3-V TTL/CMOS-Compatible Digital I/O
  • Internal Bottom and Top Reference Voltages
  • Adjustable Reference Input Range
  • Power-Down (Standby) Mode
  • Separate Power Down for Internal Voltage References
  • Three-State Outputs
  • 28-Pin Thin Shrink SOP (TSSOP) Packages
  • Applications
    • Digital Communications (IF Sampling)
    • High-Speed DSP Front-End (TMS320C6000)
    • Medical Imaging
    • Video Processing (Scan Rate/Format Conversion)
    • DVD Read Channel Digitization

The TLV5535 is an 8-bit, 35 MSPS, high-speed A/D converter. It converts the analog input signal into 8-bit binary-coded digital words up to a sampling rate of 35 MHz. All digital inputs and outputs are 3.3 V TTL/CMOS-compatible.

The device consumes very little power due to the 3.3-V supply and an innovative single-pipeline architecture implemented in a CMOS process. The user obtains maximum flexibility by setting both bottom and top voltage references from user-supplied voltages. If no external references are available, on-chip references are available for internal and external use. The full-scale range is 1 Vpp up to 1.6 Vpp, depending on the analog supply voltage. If external references are available, the internal references can be disabled independently from the rest of the chip, resulting in an even greater power saving.

While usable in a wide variety of applications, the device is specifically suited for the digitizing of high-speed graphics and for interfacing to LCD panels or LCD/DMD projection modules . Other applications include DVD read channel digitization, medical imaging, and communications. This device is suitable for IF sampling of communication systems using sub-Nyquist sampling methods because of its high analog input bandwidth.

The TLV5535 is an 8-bit, 35 MSPS, high-speed A/D converter. It converts the analog input signal into 8-bit binary-coded digital words up to a sampling rate of 35 MHz. All digital inputs and outputs are 3.3 V TTL/CMOS-compatible.

The device consumes very little power due to the 3.3-V supply and an innovative single-pipeline architecture implemented in a CMOS process. The user obtains maximum flexibility by setting both bottom and top voltage references from user-supplied voltages. If no external references are available, on-chip references are available for internal and external use. The full-scale range is 1 Vpp up to 1.6 Vpp, depending on the analog supply voltage. If external references are available, the internal references can be disabled independently from the rest of the chip, resulting in an even greater power saving.

While usable in a wide variety of applications, the device is specifically suited for the digitizing of high-speed graphics and for interfacing to LCD panels or LCD/DMD projection modules . Other applications include DVD read channel digitization, medical imaging, and communications. This device is suitable for IF sampling of communication systems using sub-Nyquist sampling methods because of its high analog input bandwidth.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC08060 ACTIVE 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold 8 bit, 1 ch, 60 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit, 35 MSPS, Low Power Analog-to-Digital Converter datasheet 14 Jun 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos