TLV61046A 28-V Output Voltage Boost Converter with Power Diode and Isolation Switch | TI.com

TLV61046A (ACTIVE)

28-V Output Voltage Boost Converter with Power Diode and Isolation Switch

 

Description

The TLV61046A is a highly integrated boost converter designed for applications such as PMOLED panel, LCD bias supply and sensor module. The TLV61046A integrates a 30-V power switch, an input to output isolation switch, and a rectifier diode. It can output up to 28 V from input of a Li+ battery or two alkaline batteries in series.

The TLV61046A operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TLV61046A has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. The TLV61046A has typical 980-mA switch current limit. It has 7-ms built-in soft start time to reduce the inrush current. When the TLV61046A is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TLV61046A also implements output short circuit protection, output over-voltage protection and thermal shutdown.

The TLV61046A is available in a 6-pin 3-mm x 3-mm SOT23-6 package.

Features

  • Input Voltage Range: 1.8 V to 5.5 V, down to 1.6 V after Startup
  • Output Voltage Up to 28 V
  • Integrated Power Diode and Isolation Switch
  • 980-mA (typical) Switch Current
  • Up to 85% Efficiency at 3.6-V Input and 12-V Output
  • ±2.5% Output Voltage Accuracy
  • Power Save Operation Mode at Light Load
  • Internal 7-ms Soft Start Time
  • True Disconnection between Input and Output during Shutdown
  • Output Short Circuit Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown Protection
  • 3-mm × 3-mm SOT23-6 Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV61046A

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 3.3 to 28V
Iout  A ≤ 0.68A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TLV61046A Order now 1.8     5.5     3.3     28     0.9     1     850     1250     0.11     Enable
Light Load Efficiency
Load Disconnect    
90     -40 to 125     Converter     Catalog     SOT-23 | 6    
LM2621 Order now 1.2     14     1.24     14     2.85     1     2000     2000     0.08     Enable     80     -40 to 85     Converter     Catalog     VSSOP | 8    
LM2623 Order now 0.8     14     1.24     14     2.85     1     300     2000     0.08     Enable     90     -40 to 85     Converter     Catalog     VSSOP | 8
WSON | 14    
LM2731 Order now 2.7     14     1.23     22     1.5     1     600     1600     2     Enable     93     -40 to 125     Converter     Catalog     SOT-23 | 5    
LM27313 Order now 2.7     14     4     28     1.25     1     1150     1900     2.1     Enable
Light Load Efficiency    
88     -40 to 125     Converter     Catalog     SOT-23 | 5    
LM2733 Order now 2.7     14     3     40