TLV62595

ACTIVE

2.5-V to 5.5-V input, 4-A step-down converter with 1% output accuracy in 1.5-mm x 1.5-mm QFN package

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62827A ACTIVE 2.4-V to 5.5-V input, 4-A step-down converter with forced PWM in 1.5-mm × 1.5-mm VSON-HR package Pin-to-pin solution with forced PWM mode for low ripple

Product details

Iout (max) (A) 4 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2400 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode DCS-Control Vout (min) (V) 0.6 Vout (max) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000004
Iout (max) (A) 4 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2400 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode DCS-Control Vout (min) (V) 0.6 Vout (max) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000004
VSON-HR (DMQ) 6 2.25 mm² 1.5 x 1.5
  • Up to 97% efficiency
  • Low RDS(ON) power switches 26 mΩ / 25 mΩ
  • 2.5-V to 5.5-V input voltage range
  • Adjustable output voltage from 0.6 V to 4 V
  • 1% feedback voltage accuracy (full temperature range)
  • DCS-control topology
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • 10-µA operating quiescent current
  • 2.2-MHz typical switching frequency
  • Short circuit protection (HICCUP)
  • Active output discharge
  • Power good output
  • Thermal shutdown protection
  • Create a custom design using the TLV62595 with the WEBENCH Power Designer
  • Up to 97% efficiency
  • Low RDS(ON) power switches 26 mΩ / 25 mΩ
  • 2.5-V to 5.5-V input voltage range
  • Adjustable output voltage from 0.6 V to 4 V
  • 1% feedback voltage accuracy (full temperature range)
  • DCS-control topology
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • 10-µA operating quiescent current
  • 2.2-MHz typical switching frequency
  • Short circuit protection (HICCUP)
  • Active output discharge
  • Power good output
  • Thermal shutdown protection
  • Create a custom design using the TLV62595 with the WEBENCH Power Designer

The TLV62595 is a high-frequency synchronous step-down converter optimized for compact solution size and high efficiency. The device integrates switches capable of delivering an output current up to 4 A. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode with typical 2.2-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range with a quiescent current as low as 10 µA.

Based on the DCS Control topology, the device provides a fast transient response. The internal reference regulates the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The entire solution requires a small 470-nH inductor, a single 4.7-µF input capacitor and three 10-µF or single 47-µF output capacitor.

The device is available in a 6-pin 1.5-mm × 1.5-mm QFN package, offering a high power density solution.

The TLV62595 is a high-frequency synchronous step-down converter optimized for compact solution size and high efficiency. The device integrates switches capable of delivering an output current up to 4 A. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode with typical 2.2-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range with a quiescent current as low as 10 µA.

Based on the DCS Control topology, the device provides a fast transient response. The internal reference regulates the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The entire solution requires a small 470-nH inductor, a single 4.7-µF input capacitor and three 10-µF or single 47-µF output capacitor.

The device is available in a 6-pin 1.5-mm × 1.5-mm QFN package, offering a high power density solution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV62595, 2.5-V to 5.5-V Input, 4-A Step-Down Converter with 1% Output Accuracy in 1.5-mm × 1.5-mm QFN Package datasheet (Rev. A) PDF | HTML 24 Jan 2023
EVM User's guide TLV62595EVM-130 Evaluation Module PDF | HTML 10 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV62595EVM-130 — 5.5-V input, 4-A output step-down buck converter with 1% accuracy evaluation module

The TLV62595EVM-130 evaluation module (EVM) facilitates the evaluation of the TLV62595 4-A step-down converters with DCSControl™ in a 1.5-mm × 1.5-mm QFN package. The EVM output a 1.8-V output voltage with 1% accuracy from input voltages from 2.5 V to 5.5 V with a maximum solution (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV62595 PSpice Unencrypted Transient Model

SLUM769.ZIP (165 KB) - PSpice Model
Package Pins Download
VSON-HR (DMQ) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos