TLV701
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
150mA, Ultra-Low IQ, High Vin Low-Dropout Regulator

 

Models (6)

Title Category Type Date
TLV70133 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Jun 2012
TLV70133 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Jun 2012
TLV70130 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Jun 2012
TLV70130 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Jun 2012
TLV70130 PSpice Transient Model PSpice Model ZIP 26 Sep 2011
TLV70133 PSpice Transient Model PSpice Model ZIP 26 Sep 2011

Reference designs

Universal input reference design for 12-V lead acid battery charger

This reference design takes a Universal AC input (85 VAC - 265 VAC) and converts to a 17.5-V isolated output using a PSR flyback topology. It is then followed by a battery charger circuit, which outputs up to 15 V to a lead acid battery. This is a fast-charge design capable of delivering 12 V @ 2.5 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.