TLV713P-Q1 Automotive Capacitor-Free 150mA Low-Dropout (LDO) Regulator With Foldback Current Limit | TI.com

TLV713P-Q1 (ACTIVE)

Automotive Capacitor-Free 150mA Low-Dropout (LDO) Regulator With Foldback Current Limit

 

Description

The TLV713P-Q1 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713P-Q1 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713P-Q1 series is also stable with any output capacitor if an output capacitor is used.

The TLV713P-Q1 also provides inrush current control during device power-up and enabling. The TLV713P-Q1 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713P-Q1 series is available in a standard DBV package and provides an active pulldown circuit to quickly discharge output loads. The TLV713P-Q1 is suited for automotive applications because the device is qualified for AEC-Q100 grade 1.

Features

  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Package: 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Available in Fixed-Output Voltages:
    • 1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed output options (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
TLV713P-Q1 TLV733P-Q1
Fixed Output     Fixed Output    
0.15     0.3    
5.5     5.5    
1.4     1.4    
3.3     3.3    
1     1    
1
1.2
1.8
2.5
3.3    
1
1.1
1.2
1.5
1.8
2.5
2.8
3
3.3    
SOT-23 | 5     SOT-23 | 5
WSON | 6    
Enable
Foldback Overcurrent Protection    
Enable
Foldback Overcurrent Protection    
1     1    
-40 to 125     -40 to 125
-40 to 150    
249     93    
55     120    
0.09 | 1ku     0.20 | 1ku    
Automotive     Automotive    
Cap Free
Ceramic    
Cap Free
Ceramic    
17     28    
1.5     1.4    
230     125    
0.05     0.034    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
See datasheet (WSON)