TLV716P Dual-Channel, Capless, 150mA Low-Dropout (LDO) Regulator | TI.com

TLV716P
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual-Channel, Capless, 150mA Low-Dropout (LDO) Regulator

 

Description

The TLV716 is a family of dual-channel, capacitor-free,150-mA, low-dropout (LDO) voltage regulators with multiple fixed-output options available from 1 V to 3.3 V. These devices provide an initial 1% accuracy and 1.5% accuracy overtemperature.

The TLV716 family is designed to be stable with or without an input or output capacitor. Eliminating the output capacitor allows for a very small solution size. The TLV716P series provides an active pulldown circuit to quickly discharge the output voltage if the application requires an output capacitor.

The device provides inrush current control during device power up and enabling. Inrush control provides constant-current charging of the output load during start-up, thereby reducing the risk of an undesired overcurrent fault from the input supply or battery.

The TLV716 family is available in a 1.2-mm × 1.2-mm SON-6 package and is ideal for space-constrained applications.

Features

  • No Input or Output Capacitors Required
  • Inrush Current Control
  • Low Crosstalk
  • Accuracy: 1.5% (–40°C to 125°C
  • Input Voltage Range: 1.4 V to 5.5 V
  • Multiple Fixed-Output Voltage Combinations
    Possible from 1 V to 3.3 V
  • Foldback Current Limit Protection
  • Package: 1.2-mm × 1.2-mm SON-6 (DPQ)

WEBENCH® Designer TLV716P

  Min   Max Range
Vin  V 1.4 to 5.5V
Product Option
Vout1  V
Iout1  A ≤ 0.15A
Vout2  V
Iout2  A ≤ 0.15A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV716P Order now Fixed Output     0.15     5.5     1.4     3.3     1.2     1.2
1.8
2.75
2.8
3
3.3    
X2SON | 6     Enable
Output Discharge    
2     -40 to 125     149     70     0.12 | 1ku     Catalog     18     1.6     210     0.05     6X2SON: 1 mm2: 1.2 x 1.2 (X2SON | 6)