TLV810 3-pin voltage supervisor (reset IC) with active-high, push-pull reset | TI.com

TLV810
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-pin voltage supervisor (reset IC) with active-high, push-pull reset

 

Description

The TLV810 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power-on, RESET is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (low) to ensure proper system reset. The delay time (td(typ) = 200 ms) starts after VDD has risen above the threshold voltage, VIT. When the supply voltage drops below the VIT threshold voltage, the output becomes active (high) again. No external components are required. All the devices in this family have a fixed sense-threshold voltage (VIT) set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23 package. The TLV810 devices are characterized for operation over a temperature range of –40°C to +125°C.

Features

  • 3-Pin SOT23 Package
  • Supply Current: 9 µA (Typical)
  • Precision Supply Voltage Monitor:
    2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator with
    Fixed Delay Time of 200 ms
  • Pin-for-Pin Compatible with MAX810
  • Temperature Range: –40°C to +125°C
  • Push-Pull, RESET Output
  • APPLICATIONS
    • DSPs, Microcontrollers, and Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook and Desktop Computers
    • Automotive Systems

    All other trademarks are the property of their respective owners.

    Parametrics

    Compare all products in Supervisor & reset ICs Email Download to Excel
    Part number Order Threshold voltage 1 (Typ) (V) Number of supplies monitored VCC (Max) (V) VCC (Min) (V) Output driver type/reset output Time delay (ms) Features Rating Operating temperature range (C) TI functional safety category Watchdog timer WDI (sec)
    TLV810 Order now 2.25
    2.64
    2.93
    4.38    
    1     6     1.1     Active-high
    Push-pull    
    200     Ease-of-use     Catalog     -40 to 125       None    
    LM810 Order now 4.63     1     5.5     1     Active-high
    Push-pull    
    240     Ease-of-use     Catalog     -40 to 105       None    
    LM8365 Order now 2.7
    4.5    
    1     6     1     Active-low
    Open-drain    
    Programmable       Catalog     -40 to 85       None    
    LP3470A Order now 2.63
    2.75
    2.93
    3.08
    3.65
    4
    4.38
    4.63    
    1     10     0.9     Active-low
    Open-drain    
    Programmable     Manual reset     Catalog     -40 to 125       None    
    TLV803E Order now 2.64
    2.93
    4.38    
    1     6     1.7     Active-low
    Open-drain    
    200     Ease-of-use     Catalog     -40 to 125       None    
    TLV809E Order now 2.64
    2.93
    3.08
    4.38
    4.63    
    1     6     1.7     Active-low
    Push-pull    
    200     Ease-of-use     Catalog     -40 to 125       None    
    TLV810E Order now 2.93     1     6     1.7     Active-high
    Push-pull    
    200     Ease-of-use     Catalog     -40 to 125       None    
    TLV840 Order now Adjustable, 0.8, 0.9, 2.8, 2.9, 4.3     1     6     0.7     Active-low
    Open-drain
    Push-pull    
    Programmable     Manual reset, Reset time delay     Catalog     -40 to 125       None    
    TPS3808 Order now Adjustable
    0.84
    1.12
    1.16
    1.4
    1.67
    1.77
    2.33
    2.79
    3.07
    4.65