Home Interface Diodes ESD protection diodes

TPD1E1B04

ACTIVE

1-pF, ±3.6-V, ±30-kV ESD protection diode with 6.3-A 8/20-uS surge & low clamping in 0402 packa

Product details

Package name DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 50 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 1 Clamping voltage (V) 6.3 Breakdown voltage (min) (V) 6.4
Package name DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 50 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 1 Clamping voltage (V) 6.3 Breakdown voltage (min) (V) 6.4
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 6.3 A (8/20 µs)
  • IO Capacitance: 1 pF (Typical)
  • DC Breakdown Voltage: 6.4 V (Typical)
  • Low Leakage Current: 100 nA (Maximum)
  • Extremely Low ESD Clamping Voltage
    • 8.5 V at ±16-A TLP
    • RDYN: 0.15 Ω
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package

All trademarks are the property of their respective owners.

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 6.3 A (8/20 µs)
  • IO Capacitance: 1 pF (Typical)
  • DC Breakdown Voltage: 6.4 V (Typical)
  • Low Leakage Current: 100 nA (Maximum)
  • Extremely Low ESD Clamping Voltage
    • 8.5 V at ±16-A TLP
    • RDYN: 0.15 Ω
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package

All trademarks are the property of their respective owners.

The TPD1E1B04 is a bidirectional TVS ESD protection diode featuring low RDYN and low clamping voltage. The TPD1E1B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The ultra-low dynamic resistance (0.15 Ω) and extremely low clamping voltage (8.5 V at 16-A TLP) ensure system level protection against transient events. This device features a 1-pF IO capacitance making it ideal for protecting interfaces such as USB 2.0.

The TPD1E1B04 is offered in the industry standard 0402 (DPY) package.

The TPD1E1B04 is a bidirectional TVS ESD protection diode featuring low RDYN and low clamping voltage. The TPD1E1B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The ultra-low dynamic resistance (0.15 Ω) and extremely low clamping voltage (8.5 V at 16-A TLP) ensure system level protection against transient events. This device features a 1-pF IO capacitance making it ideal for protecting interfaces such as USB 2.0.

The TPD1E1B04 is offered in the industry standard 0402 (DPY) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD1E1B04 1-Channel ESD Protection Diode with Low RDYN and Low Clamping Voltage datasheet (Rev. A) PDF | HTML 10 Jun 2016
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Technical article ESD Fundamentals Part 2: IEC 61000-4-2 Rating PDF | HTML 28 Nov 2017
Technical article The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 12 Sep 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Generic ESD Evaluation Module

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E1B04 IBIS Model

SLVMBP5.ZIP (3 KB) - IBIS Model
Simulation model

TPD1E1B04 S-Parameter Model

SLVMBP6.ZIP (29 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-03026 — Status Indication Reference Design With LED and Audio Feedback

The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments. By putting multiple LED drivers in parallel, an array of RGB LEDs can be synchronized to blink, pulse, and breathe - enhancing customer experience. Audio feedback is also integrated (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
X1SON (DPY) 2 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos