TPIC74101-Q1

ACTIVE

480kHz 1.5V to 40V, 1A buck-boost converter with 5V Fixed output Voltage, AEC-Q100 qualified

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS55165-Q1 ACTIVE 2-V to 36-V, 1-A output, 2-MHz, 5-V or 12-V fixed output voltage, step-up and step-down converter TPS55165 has 2-Mhz switching frequency and higher Iout

TPIC74101-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.5 Vin (max) (V) 40 Switching frequency (min) (kHz) 285 Switching frequency (max) (kHz) 480 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 100 Duty cycle (max) (%) 99 Switch current limit (typ) (A) 1.5
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.5 Vin (max) (V) 40 Switching frequency (min) (kHz) 285 Switching frequency (max) (kHz) 480 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 100 Duty cycle (max) (%) 99 Switch current limit (typ) (A) 1.5
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification level 1B for
      pin 7 (L2), pin 8 (VOUT), pin 9 (5Vg)
    • Device HBM ESD Classification 2 for pins 1–6
      and 10–20
    • Device CDM ESD Classification Level C4B
  • Switch-Mode Regulator
    • 5 V ±2%, Buck Mode
    • 5 V ±3%, Low-Power or Boost or Boost/
      buck Crossover Mode
  • Switching Frequency, 380 kHz (typical)
  • Input Operating Range, 1.5 V to 40 V, (Vdriver)
    • 1-A Load-Current Capability
    • 200-mA Load-Current Capability Down to 2-V Input
      (Vdriver)
    • 120-mA Load-Current Capability Down to
      1.5-V Input (Vdriver)
  • Enable Function
  • Low-Power Operation Mode
  • Switched 5-V Regulated Output on 5Vg With Current
    Limit
  • Programmable Slew Rate and Frequency Modulation
    for EMI Consideration
  • Reset Function With Deglitch Timer and Programmable
    Delay
  • Alarm Function for Undervoltage Detection and
    Indication
  • Thermally Enhanced Package for Efficient Heat
    Management
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification level 1B for
      pin 7 (L2), pin 8 (VOUT), pin 9 (5Vg)
    • Device HBM ESD Classification 2 for pins 1–6
      and 10–20
    • Device CDM ESD Classification Level C4B
  • Switch-Mode Regulator
    • 5 V ±2%, Buck Mode
    • 5 V ±3%, Low-Power or Boost or Boost/
      buck Crossover Mode
  • Switching Frequency, 380 kHz (typical)
  • Input Operating Range, 1.5 V to 40 V, (Vdriver)
    • 1-A Load-Current Capability
    • 200-mA Load-Current Capability Down to 2-V Input
      (Vdriver)
    • 120-mA Load-Current Capability Down to
      1.5-V Input (Vdriver)
  • Enable Function
  • Low-Power Operation Mode
  • Switched 5-V Regulated Output on 5Vg With Current
    Limit
  • Programmable Slew Rate and Frequency Modulation
    for EMI Consideration
  • Reset Function With Deglitch Timer and Programmable
    Delay
  • Alarm Function for Undervoltage Detection and
    Indication
  • Thermally Enhanced Package for Efficient Heat
    Management

The TPIC74101-Q1 is a switch-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±2% for a wide input-voltage range.

The TPIC74101-Q1 offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the RESET Pin. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN pin).

The TPIC74101-Q1 has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.

The 5Vg output is a switched 5-V regulated output with internal current limiting to prevent RESET from being asserted when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE Pin. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.

The TPIC74101-Q1 is a switch-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±2% for a wide input-voltage range.

The TPIC74101-Q1 offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the RESET Pin. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN pin).

The TPIC74101-Q1 has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.

The 5Vg output is a switched 5-V regulated output with internal current limiting to prevent RESET from being asserted when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE Pin. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS552872-Q1 ACTIVE Automotive, 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter, AEC-Q100 qualified
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface Better power efficiency and higher Iout
TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better power efficiency and higher Iout
TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better power efficiency and higher Iout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPIC74101-Q1 Buck and Boost Switch-Mode Regulator datasheet (Rev. A) PDF | HTML 04 Nov 2014
EVM User's guide TPIC74101EVM User Guide (Rev. A) PDF | HTML 11 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos