TPS2042 0.7A, 2.7-5.5V Dual (1In/2Out) Hi-Side MOSFET, Fault Report, Act-Low Enable | TI.com

TPS2042
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.7A, 2.7-5.5V Dual (1In/2Out) Hi-Side MOSFET, Fault Report, Act-Low Enable

0.7A, 2.7-5.5V Dual (1In/2Out) Hi-Side MOSFET, Fault Report, Act-Low Enable - TPS2042
Datasheet
 

Description

The TPS2042 and TPS2052 dual power distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. Both the TPS2042 and the TPS2052 incorporate in a single package two 135-m N-channel MOSFET high-side power switches for power distribution systems that require multiple power switches. Each switch is controlled by a logic enable that is compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS2042 and TPS2052 limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx\) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS2042 and TPS2052 are designed to limit at 0.9-A load. These power distribution switches are available in 8-pin small-outline integrated circuit (SOIC) and 8-pin plastic dual-in-line packages (PDIP) and operate over an ambient temperature range of -40°C to 85°C.

The D package is available taped and reeled. Add an R suffix to device type (e.g., TPS2042DR)

Features

  • 135-m -Maximum (5-V Input) High-Side MOSFET Switch
  • 500 mA Continuous Current per Channel
  • Short-Circuit Protection
  • Independent Thermal Protection
  • Overcurrent Logic Output
  • Operating Range...2.7-V to 5.5-V
  • Logic-Level Enable Input
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 uA Maximum Standby Supply Current
  • Bidirectional Switch
  • Available in 8-pin SOIC and PDIP Packages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection

Parametrics

Compare all products in USB power switches & charging port controllers Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Continuous current (Max) (A) Current limit (A) Enable Number of switches Rating
TPS2042 Order now 2.7     5.5     0.5       Active Low     2     Catalog    
TPS2041 Samples not available 2.7     5.5     0.5       Active Low     1     Catalog    
TPS2043 Samples not available 2.7     5.5     0.5       Active Low     3     Catalog    
TPS2044 Samples not available 2.7     5.5     0.5     0.9     Active Low     4     Catalog    
TPS2051 Samples not available 2.7     5.5     0.5     0.9     Active High     1     Catalog    
TPS2052 Samples not available 2.7     5.5     0.5       Active High     2     Catalog    
TPS2054 Samples not available 2.7     5.5     0.5       Active High     4     Catalog