TPS2052C Dual Channel, Current-Limited USB Power Distribution Switch | TI.com

TPS2052C (ACTIVE)

Dual Channel, Current-Limited USB Power Distribution Switch

 

Description

The TPS20xxC and TPS20xxC-2 dual power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short-circuits may be encountered. This family offers multiple devices with fixed current-limit thresholds for applications between 0.5 A and 2 A.

The TPS20xxC and TPS20xxC-2 dual family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overcurrent response time eases the burden on the main 5 V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

Features

  • Dual Power Switch Family
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • Accurate ±20% Current Limit Tolerance
  • Fast Overcurrent Response – 2 µs (Typical)
  • 70-mΩ (Typical) High-Side N-Channel MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Deglitched Fault Reporting (FLTx)
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-in Softstart
  • Pin for Pin With Existing
  • Ambient Temperature Range: –40°C to 85°C

View more

Parametrics Compare all products in USB power switches & charging port controllers

 
Vin (Min) (V)
Vin (Max) (V)
Approx. price (US$)
Continuous current (Max) (A)
Current limit (A)
Current limit topology
Enable
Number of switches
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Rating
TPS2052C TPS2002C TPS2003C TPS2060C TPS2062C TPS2064C TPS2066C
4.5     4.5     4.5     4.5     4.5     4.5     4.5    
5.5     5.5     5.5     5.5     5.5     5.5     5.5    
0.68 | 1ku     0.60 | 1ku     0.60 | 1ku     0.70 | 1ku     0.60 | 1ku     0.70 | 1ku     0.60 | 1ku    
0.5     2     2     1.5     1     1.5     1    
0.7 to 1.3     2.35 to 3.95     2.35 to 3.95     1.72 to 2.86     1.12 to 2.10     1.72 to 2.86     1.12 to 2.10    
Constant-Current     Constant-Current     Constant-Current     Constant-Current     Constant-Current     Constant-Current     Constant-Current    
Active High     Active Low     Active High     Active Low     Active Low     Active High     Active High    
2     2     2     2     2     2     2    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
MSOP-PowerPAD | 8     VSON | 10     VSON | 10     MSOP-PowerPAD | 8     MSOP-PowerPAD | 8
SOIC | 8    
MSOP-PowerPAD | 8     MSOP-PowerPAD | 8
SOIC | 8    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     10VSON: 9 mm2: 3 x 3 (VSON | 10)     10VSON: 9 mm2: 3 x 3 (VSON | 10)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog