TPS2057A 0.345A, 2.7-5.5V Triple (2In/3Out) Hi-Side MOSFET, Fault Report, Act-High Enable | TI.com

TPS2057A (ACTIVE)

0.345A, 2.7-5.5V Triple (2In/3Out) Hi-Side MOSFET, Fault Report, Act-High Enable

0.345A, 2.7-5.5V Triple (2In/3Out) Hi-Side MOSFET, Fault Report, Act-High Enable - TPS2057A
Datasheet
 

Description

The TPS2045A through TPS2048A and TPS2055A through TPS2058A power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered.

These devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. These power-distribution switches are designed to current limit at 0.5 A.

Features

  • 80-m High-Side MOSFET Switch
  • 250 mA Continuous Current Per Channel
  • Independent Thermal and Short-Circuit Protection With Overcurrent Logic Output
  • Operating Range: 2.7-V to 5.5-V
  • CMOS- and TTL-Compatible Enable Inputs
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 µA Maximum Standby Supply Current for Single and Dual (20 µA for Triple and Quad)
  • Bidirectional Switch
  • Ambient Temperature Range, 0°C to 85°C
  • ESD Protection

View more

Parametrics Compare all products in USB power switches & charging port controllers

 
Vin (Min) (V)
Vin (Max) (V)
Approx. price (US$)
Continuous current (Max) (A)
Current limit (A)
Current limit topology
Enable
Number of switches
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Rating
TPS2057A TPS2045A TPS2048A TPS2055A TPS2056A TPS2058A
2.7     2.7     2.7     2.7     2.7     2.7    
5.5     5.5     5.5     5.5     5.5     5.5    
0.90 | 1ku     0.50 | 1ku     1.22 | 1ku     0.50 | 1ku     0.70 | 1ku     1.00 | 1ku    
0.25     0.25     0.25     0.25     0.25     0.25    
0.5     0.5     0.5     0.5     0.5     0.5    
Constant-Current     Constant-Current     Constant-Current     Constant-Current     Constant-Current     Constant-Current    
Active High     Active Low     Active Low     Active High     Active High     Active High    
3     1     4     1     2     4    
0 to 85     0 to 85     0 to 85     0 to 85     0 to 85     0 to 85    
SOIC | 16     SOIC | 8     SOIC | 16     SOIC | 8     SOIC | 8     SOIC | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog