TPS2069D Single Channel, Current-Limited USB Power Distribution Switch | TI.com

TPS2069D (ACTIVE)

Single Channel, Current-Limited USB Power Distribution Switch

 

Description

The TPS2069D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1.5 A output current.

The TPS2069D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

Features

  • Single Power Switch Family
  • Rated currents of 1.5 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Output Discharge
  • Reverse Current Blocking
  • Built-in Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910

View more

Parametrics Compare all products in USB power switches & charging port controllers

 
Vin (Min) (V)
Vin (Max) (V)
Approx. price (US$)
Continuous current (Max) (A)
Current limit (A)
Current limit topology
Enable
Number of switches
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Rating
TPS2069D TPS2001D TPS2051C TPS2065C TPS2065D
4.5     4.5     4.5     4.5     4.5    
5.5     5.5     5.5     5.5     5.5    
0.19 | 1ku     0.22 | 1ku     0.40 | 1ku     0.40 | 1ku     0.21 | 1ku    
1.5     2     0.5     1     1    
2.15     2.9     0.85     1.55     1.55    
Constant-Current     Constant-Current     Constant-Current     Constant-Current     Constant-Current    
Active High     Active High     Active High     Active High     Active High    
1     1     1     1     1    
-40 to 125     -40 to 85     -40 to 85     -40 to 85     -40 to 125    
SOT-23 | 5     SOT-23 | 5
VSSOP | 8    
SOT-23 | 5     MSOP-PowerPAD | 8
SOT-23 | 5    
SOT-23 | 5    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
Catalog     Catalog     Catalog     Catalog     Catalog