TPS2513A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
USB Dedicated Charging Port Controller

 

Models (1)

Title Category Type Date
TPS2513A PSpice Transient Model PSpice Model ZIP 10 Oct 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module TPS2513EVM-527 Evaluation Modules & Boards

Reference designs

CISPR 25 Class 5 Rated Dual Automotive USB Charger Reference Design With Full Front End Protection

TIDA-01388 is a 21 W dual automotive USB charger solution featuring complete front end protection with small size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2513A-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.