TPS2544 USB Charging Port Controller and 2.5A Power Switch | TI.com

TPS2544 (ACTIVE)

USB Charging Port Controller and 2.5A Power Switch

USB Charging Port Controller and 2.5A Power Switch - TPS2544
Datasheet
 

Description

The TPS2544 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2544 provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2544 to ensure compatibility with both BC1.2 compliant and non-compliant devices. In addition to charging popular devices, TPS2544 also supports system wake up (from S3) with a mouse/keyboard; both low speed and full speed are supported.

The TPS2544 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits.

Features

  • D+/D– CDP/DCP Modes per USB Battery Charging
    Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry
    Standard YD/T 1591-2009
  • Support non-BC1.2 charging modes by automatic selection
    • D+/D– Divider Modes 2.0V/2.7V and 2.7/2.0V
    • D+/D– 1.2V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake Up
  • Automatic SDP/CDP Switching for devices that do not connect
    to CDP ports
  • Compatible with USB 2.0 and 3.0 Power Switch requirements
  • Integrated 73-mΩ (typ) High-Side MOSFET
  • Adjustable Current-Limit up to 3.0 A (typ)
  • Operating Range: 4.5V to 5.5V
  • Max device current
    • 2µA when device disabled
    • 270µA when device enabled
  • Drop-In and BOM Compatible with TPS2543 and TPS2546
  • Available in 16-Pin QFN (3×3) Package
  • 8KV ESD rating on DM/DP pins
  • UL Listed and CB File No. E169910

Parametrics

Compare all products in USB power switches & charging port controllers Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Approx. price (US$) Continuous current (Max) (A) Current limit (A) Current limit topology Enable Number of switches Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
TPS2544 Order now 4.5     5.5     0.70 | 1ku     2.5     0.2 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 125     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2511 Order now 4.5     5.5     0.65 | 1ku     2.7     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     MSOP-PowerPAD | 8     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     Catalog    
TPS2540 Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2540A Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2541 Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2541A Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2543 Order now 4.5     5.5     0.70 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 125     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2546 Order now 4.5     5.5     0.80 | 1ku     2.7     0.2 to 2.5     Constant-Current
Thermal Shutdown    
Active High