12-pin (DSS) package image

TPS25820DSST ACTIVE

USB Type-C® source controller and 1.5A power switch with VCONN

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS25820DSSR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSS) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS25820

  • USB Type-CTM Rel. 1.3 Compliant Source Controller
  • STD/1.5-A Current Capability Advertisement on CC Lines
  • Connector Attach/Detach Detection
  • Super Speed Polarity Determination
  • VBUS and VCONN (TPS25820) Application and Discharge with Internal Fixed Current Limit
  • 1.0-µA (typ) Operating Current with Nothing Attached to the Type-C Connector
  • 64-mΩ (typ) High-Side OUT MOSFET
  • Meets USB Current-Limiting Requirements
    • 1.7-A OUT Current Limit with ±7% Accuracy
    • Fast Overcurrent Response – 1.5 µs (Typical)
  • CC1 and CC2 ±8-kV Contact and ±15-kV Air Discharge ESD Rating (IEC-61000-4-2)
  • IEC/UL Certificates
    • US-33101-UL: IEC 60950-1:2005;
      AMD1:2009, AMD2:2013
    • US-33102-UL: IEC 62368-1:2014

Description for the TPS25820

The TPS25820/21 is a USB Type-C source controller with an integrated 1.5 A-rated USB power switch. The TPS25820/21 monitors the Type-C configuration channel (CC) lines to determine when a USB sink is attached. If a sink is attached, the TPS25820/21 applies power to VBUS and communicates the selectable VBUS current sourcing capability to the sink via the pass through CC line. If the sink is attached with an electronically marked cable, the TPS25820 also applies VCONN power to the cable VCONN pin. The TPS25821 does not apply VCONN power and is for functions where VCONN is not needed such as USB 2.0 and data-less charging implementations.

The TPS25820/21 draws 1.0 µA (typ) when nothing is attached. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The SINK output signals when a sink is attached and the POL output signals the polarity of the cable super-speed lines.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS25820DSSR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more