TPS3606-33

ACTIVE

Battery-backup supervisor for low-power processors

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TPS35 ACTIVE Nano-quiescent-current precision supervisor with timeout watchdog timer For cost optimized designs

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93 Features Battery backup switchover, Manual reset capable, PFI/PFO, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.02 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93 Features Battery backup switchover, Manual reset capable, PFI/PFO, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.02 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Supply Current of 40 µA (Max)
  • Precision 3.3-V Supply Voltage Monitor Other Voltage Options on Request
  • Watchdog Timer With 800-ms Time-Out
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Manual Switchover to Battery-Backup Mode
  • Manual Reset
  • Battery Freshness Seal
  • 10-Pin MSOP Package
  • Temperature Range...–40°C to 85°C
  • typical applications
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

All trademarks are the property of their respective owners.

  • Supply Current of 40 µA (Max)
  • Precision 3.3-V Supply Voltage Monitor Other Voltage Options on Request
  • Watchdog Timer With 800-ms Time-Out
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Manual Switchover to Battery-Backup Mode
  • Manual Reset
  • Battery Freshness Seal
  • 10-Pin MSOP Package
  • Temperature Range...–40°C to 85°C
  • typical applications
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

All trademarks are the property of their respective owners.

The TPS3606-33 supervisory circuit monitors and controls the processor activity. In case of power-fail or brownout conditions, the backup-battery switchover function of the TPS3606-33 allows a low-power processor and its peripherals to run from the installed backup battery without asserting a reset beforehand.

During power on, RESET is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VOUT and keeps the RESET output active as long as VOUT remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VOUT has risen above VIT. When the supply voltage drops below VIT, the output becomes active (low) again.

The TPS3606-33 is available in a 10-pin MSOP package and is characterized for operation over a temperature range of –40°C to 85°C.

The TPS3606-33 supervisory circuit monitors and controls the processor activity. In case of power-fail or brownout conditions, the backup-battery switchover function of the TPS3606-33 allows a low-power processor and its peripherals to run from the installed backup battery without asserting a reset beforehand.

During power on, RESET is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VOUT and keeps the RESET output active as long as VOUT remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VOUT has risen above VIT. When the supply voltage drops below VIT, the output becomes active (low) again.

The TPS3606-33 is available in a 10-pin MSOP package and is characterized for operation over a temperature range of –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Battery-Backup Supervisor for Low-Power Processors datasheet (Rev. C) 09 Jan 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos