TPS3620

ACTIVE

Battery-backup supervisor for RAM retention with power fail input & manual reset

Product details

Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Battery backup switchover, Manual reset capable, PFI/PFO Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Battery backup switchover, Manual reset capable, PFI/PFO Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Supply Current of 40 µA (Max)
  • Battery-Supply Current of 100 nA (Max)
  • Precision Supply Voltage Monitor 3.3 V, 5 V, Other Options on Request
  • Backup-Battery Voltage Can Exceed VDD
  • Power On Reset Generator With Fixed 100-ms Reset Delay Time
  • Voltage Monitor For Power-Fail or Low-Battery Monitoring
  • Battery Freshness Seal (TPS3619)
  • Pin-For-Pin Compatible With MAX819, MAX703, and MAX704
  • 8-Pin MSOP Package
  • Temperature Range –40°C to +85°C
  • APPLICATIONS
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery-Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

All other trademarks are the property of their respective owners

  • Supply Current of 40 µA (Max)
  • Battery-Supply Current of 100 nA (Max)
  • Precision Supply Voltage Monitor 3.3 V, 5 V, Other Options on Request
  • Backup-Battery Voltage Can Exceed VDD
  • Power On Reset Generator With Fixed 100-ms Reset Delay Time
  • Voltage Monitor For Power-Fail or Low-Battery Monitoring
  • Battery Freshness Seal (TPS3619)
  • Pin-For-Pin Compatible With MAX819, MAX703, and MAX704
  • 8-Pin MSOP Package
  • Temperature Range –40°C to +85°C
  • APPLICATIONS
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery-Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

All other trademarks are the property of their respective owners

The TPS3619 and TPS3620 families of supervisory circuits monitor and control processor activity by providing backup-battery switchover for data retention of CMOS RAM.

During power on, RESET is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above VIT. When the supply voltage drops below VIT, the output becomes active (low) again.

The product spectrum is designed for supply voltages of 3.3 V and 5 V. The TPS3619 and TPS3620 are available in an 8-pin MSOP package and are characterized for operation over a temperature range of
–40°C to +85°C.

The TPS3619 and TPS3620 families of supervisory circuits monitor and control processor activity by providing backup-battery switchover for data retention of CMOS RAM.

During power on, RESET is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above VIT. When the supply voltage drops below VIT, the output becomes active (low) again.

The product spectrum is designed for supply voltages of 3.3 V and 5 V. The TPS3619 and TPS3620 are available in an 8-pin MSOP package and are characterized for operation over a temperature range of
–40°C to +85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3707 ACTIVE Processor supervisor with power fail Improved IQ and higher accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Backup-Battery Supervisors for RAM Retention datasheet (Rev. H) 04 Dec 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos