TPS3825
- Power-on reset generator with a fixed delay time of 200 ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25 ms (TPS3820)
- Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
- Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
- Supply voltage supervision range: 2.5 V, 3 V, 3.3 V, 5 V
- Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
- Supply current of 15 µA (typical)
- 5-pin SOT-23 package
- Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)
The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200 ms (TPS3820) and 1.6 s (TPS3823, TPS3824, and TPS3828).
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS382x Voltage Monitor With Watchdog Timer datasheet (Rev. N) | PDF | HTML | 13 Jul 2022 |
Application note | Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) | 17 Mar 2020 | ||
Selection guide | Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) | 28 Feb 2020 | ||
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
Application brief | Latching a Voltage Supervisor (Reset IC) (Rev. A) | 05 Apr 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Test report | TIDA-00609 Test Results | 25 Jun 2015 | ||
User guide | Easy Demo User Manual | 22 Jun 2015 | ||
Test report | TIDA-00089 Test Results | 13 Dec 2013 | ||
User guide | Value Soundbar Reference Design Kit Development Guide (Rev. A) | 03 Feb 2012 | ||
EVM User's guide | DRV603EVM - User Guide (Rev. A) | 20 Jan 2009 | ||
EVM User's guide | DRV602EVM2 - User Guide (Rev. A) | 17 Jan 2009 | ||
Application note | Disabling the Watchdog Timer for TI's Family of Supervisors | 30 Oct 2003 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS382-Q1EVM — Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog
TIDCAJ4 — TIDA-00609 Software
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00609 — Self-Booting Audio System
TIDA-00089 — Value Soundbar Reference Design Kit for Stereo or 2.1 Applications
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 5 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.