TPS40200-Q1 Automotive 4.5V to 52V Non-Synchronous Voltage Mode Buck Controller with P-Channel FET Driver | TI.com

TPS40200-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 4.5V to 52V Non-Synchronous Voltage Mode Buck Controller with P-Channel FET Driver

 

Description

The TPS40200-Q1 is a flexible, nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been turned on fully. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200-Q1 is available in an 8-pin SOIC package and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit are each easily programmed by a single, external component. The device has undervoltage lockout (UVLO) and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 1B
    • Device CDM ESD Classification Level C6
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout (UVLO)
  • Programmable Fixed-Frequency (35-kHz to 
    500-kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) Package

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS40200-Q1 Order now 4.5     52     0.7     46     3     1     1     35     500     1.5     Frequency Synchronization     95     -40 to 125     Automotive     SOIC | 8     Controller     Voltage Mode    
TPS40050-Q1 Samples not available 8     40     0.7     35     20     1     1     100     1000     1.5     Enable
Frequency Synchronization
Synchronous Rectification    
85     -40 to 125     Automotive     HTSSOP | 16     Controller     Voltage Mode    
TPS40051-Q1 Samples not available 8     40     0.7     35     20     1     1     100     1000     1.5     Enable
Frequency Synchronization
Synchronous Rectification    
85     -40 to 125     Automotive     HTSSOP | 16     Controller     Voltage Mode    
TPS40090-Q1 Samples not available 4.5     15     0.7     3.3     120     1     4     100     1000     4     Adjustable Current Limit
Enable
Frequency Synchronization
Phase Interleaving
Power Good
Synchronous Rectification    
87.5     -40 to 125     Automotive     TSSOP | 24     Controller     Current Mode    
TPS40170-Q1 Order now 4.5     60     0.6     57     20     1     1     100     600     4.5     Adjustable Current Limit
Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
95     -40 to 125     Automotive     VQFN | 20     Controller     Voltage Mode