TPS40304
- Input Voltage Range From 3 V to 20 V
- 300-kHz (TPS40303), 600-kHz (TPS40304), and 1.2-MHz (TPS40305) Switching Frequencies
- High- and Low-Side FET RDS(on) Current Sensing
- Programmable Thermally Compensated OCP Levels
- Programmable Soft Start
- 600-mV, 1% Reference Voltage
- Voltage Feed-Forward Compensation
- Supports Prebiased Output
- Frequency Spread Spectrum
- Thermal Shutdown Protection at 145°C
- 10-Pin 3-mm × 3-mm VSON Package With Ground Connection to Thermal Pad
- Create a Custom Design Using the TPS4030x With the WEBENCH® Power Designer
The TPS4030x is a family of cost-optimized synchronous buck controllers that operate from 3-V to 20-V input. The controller implements a voltage-mode control architecture with input-voltage feed-forward compensation that responds instantly to a change in input voltage. The switching frequency is fixed at 300 kHz, 600 kHz, or 1.2 MHz.
The frequency spread-spectrum (FSS) feature adds to the switching frequency, significantly reducing the peak EMI noise and making it much easier to comply with EMI standards.
The TPS4030x offers design with a variety of user-programmable functions, including soft start, overcurrent protection (OCP) levels, and loop compensation.
OCP level may be programmed by a single external resistor connected from the LDRV pin to circuit ground. During initial power on, the TPS4030x enters a calibration cycle, measures the voltage at the LDRV pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. The TPS4030x then enters a shutdown and restart cycle until the fault is removed.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS4030x 3-V to 20-V Input, Voltage Mode, Synchronous Buck Controller datasheet (Rev. D) | PDF | HTML | 12 Mar 2018 |
User guide | TPS40305 Buck Controller Evaluation Module User's Guide (Rev. A) | PDF | HTML | 12 Jan 2022 | |
Analog Design Journal | Maximizing power density and thermal performance in power-module designs | 12 Dec 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Selection guide | DC/DC Buck Controller Solutions Selection Guide | 06 Feb 2018 | ||
Application note | SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC | 22 Feb 2016 | ||
Analog Design Journal | 2Q 2012 Issue Analog Applications Journal | 26 Apr 2012 | ||
Analog Design Journal | Controlling switch-node ringing in synchronous buck converters | 26 Apr 2012 | ||
EVM User's guide | CSD163CEVM-591 User's Guide | 02 Mar 2010 | ||
User guide | Using the TPS40304 | 23 Feb 2010 | ||
EVM User's guide | TPS40304EVM-353 User's Guide | 18 Feb 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40304EVM-353 — 8-14V Vin, 1.2V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs
The TPS40304EVM-353 evaluation module is a synchronous buck controller providing a 1.2-V output at up to 20 A from a nominal 12-V input bus. The EVM is designed to start-up from a single supply, and no additional bias voltage is required. The module uses our NexFET™ high performance MOSFETs (...)
TPS40304 TINA-TI Start-up Reference Design
TPS40304 TINA-TI Steady State Model
TPS40304 Unencrypted PSpice Transient Model Package (Rev. A)
PMP5754 — Power Reference Design for Positron Emission Tomography (PET) Scanner Processing and Control Board
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.