TPS40304 (ACTIVE) 3V to 20V Input, 25A Synchronous Buck Controller with FSS, 600kHz

 

Models (4)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS40304 TINA-TI Start-up Reference Design TINA-TI Reference Design TSC 223 KB 30 Aug 2010 0 views
TPS40304 TINA-TI Steady State Model TINA-TI Reference Design TSC 207 KB 30 Aug 2010 0 views
TPS40304 PSpice Transient Model PSpice Model ZIP 114 KB 26 Jan 2010 0 views

Design kits & evaluation modules (2)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Power Reference Design for Positron Emission Tomography (PET) Scanner Processing and Control Board

A 12V-20V input, 95W, five (5) rail design for a PET Scanner control board with the TPS40303/304 PWM step-down controllers and Dual-Cool CSD16322Q5C NexFETs powering DDR core, DSP core, and analog circuitry like detectors, front-end amplifiers/filters and Analog-to-Digital Converters.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
TPS40304 Step-Down Regulator Delivering 1.0V at 3A Reference Design PMP5596 Texas Instruments Reference designs
TPS40304 Step-Down Regulator Delivering 3.3V at 16A Reference Design PMP4713 Texas Instruments Reference designs
TPS40304 Step-Down Regulator Delivering 6.3V at 4A Reference Design PMP4711 Texas Instruments Reference designs

Software (1)

Compensation Calculator Tool (Rev. D)  (ZIP 131 KB )    09 Dec 2012  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS40304

  Min   Max Range
Vin  V 3.0 to 20.0V
Vout  V 0.6 to 18V
Iout  A ≤ 25A
Ambient Temp  °C -40 to 145°C