Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller

TPS43330-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS43330A-Q1 ACTIVE Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller The TPS43330A-Q1 is a replacement for the TPS43330-Q1.

Product details

Configurability Factory programmable, Hardware configurable Vin (min) (V) 2 Vin (max) (V) 40 Vout (min) (V) 0.9 Vout (max) (V) 11 Iout (max) (A) 6 Features Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown, UVLO fixed Iq (typ) (mA) 0.03 Rating Automotive Switching frequency (max) (kHz) 600 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 3 Product type Processor and FPGA
Configurability Factory programmable, Hardware configurable Vin (min) (V) 2 Vin (max) (V) 40 Vout (min) (V) 0.9 Vout (max) (V) 11 Iout (max) (A) 6 Features Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown, UVLO fixed Iq (typ) (mA) 0.03 Rating Automotive Switching frequency (max) (kHz) 600 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 3 Product type Processor and FPGA
HTSSOP (DAP) 38 101.25 mm² 12.5 x 8.1
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Two Synchronous Buck Controllers
  • One Pre-Boost Controller
  • Input Range up to 40 V, (Transients up to 60 V),
    Operation Down to 2 V When Boost is Enabled
  • Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA
    (Two Bucks On)
  • Low Shutdown Current Ish < 4 µA
  • Buck Output Range 0.9 V to 11 V
  • Boost Output Selectable: 7 V, 10 V, or 11 V
  • Programmable Frequency and External Synchronization Range
    150 kHz to 600 kHz
  • Separate Enable Inputs (ENA, ENB)
  • Frequency Spread Spectrum (TPS43332)
  • Selectable Forced Continuous Mode or Automatic Low-Power
    Mode at Light Loads
  • Sense Resistor or Inductor DCR Sensing
  • Out-of-Phase Switching Between Buck Channels
  • Peak Gate-Drive Current 1.5 A
  • Thermally Enhanced 38-Pin HTSSOP (DAP) PowerPAD™
    Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Two Synchronous Buck Controllers
  • One Pre-Boost Controller
  • Input Range up to 40 V, (Transients up to 60 V),
    Operation Down to 2 V When Boost is Enabled
  • Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA
    (Two Bucks On)
  • Low Shutdown Current Ish < 4 µA
  • Buck Output Range 0.9 V to 11 V
  • Boost Output Selectable: 7 V, 10 V, or 11 V
  • Programmable Frequency and External Synchronization Range
    150 kHz to 600 kHz
  • Separate Enable Inputs (ENA, ENB)
  • Frequency Spread Spectrum (TPS43332)
  • Selectable Forced Continuous Mode or Automatic Low-Power
    Mode at Light Loads
  • Sense Resistor or Inductor DCR Sensing
  • Out-of-Phase Switching Between Buck Channels
  • Peak Gate-Drive Current 1.5 A
  • Thermally Enhanced 38-Pin HTSSOP (DAP) PowerPAD™
    Package

The TPS43330-Q1 and TPS43332-Q1 devices (TPS4333x-Q1) include two current-mode synchronous buck controllers and a voltage-mode boost controller. The TPS4333x-Q1 family of devices is ideally suited as a pre-regulator stage with low IQ requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the devices to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, the buck controllers can be enabled to operate automatically in low-power mode, consuming just 30 µA of quiescent current.

The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency can be programed over 150 kHz to 600 kHz or synchronized to an external clock in the same range. Additionally, the TPS43332-Q1 device offers frequency-hopping spread-spectrum operation.

The TPS43330-Q1 and TPS43332-Q1 devices (TPS4333x-Q1) include two current-mode synchronous buck controllers and a voltage-mode boost controller. The TPS4333x-Q1 family of devices is ideally suited as a pre-regulator stage with low IQ requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the devices to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, the buck controllers can be enabled to operate automatically in low-power mode, consuming just 30 µA of quiescent current.

The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency can be programed over 150 kHz to 600 kHz or synchronized to an external clock in the same range. Additionally, the TPS43332-Q1 device offers frequency-hopping spread-spectrum operation.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS4333x-Q1 Low IQ, Single Boost, Dual Synchronous Buck Controller datasheet (Rev. F) PDF | HTML 23 Dec 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location