TPS51513

ACTIVE

3-V to 28-V synchronous D-CAP buck controller with integrated gate drivers

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 25 Operating temperature range (°C) -10 to 100 Control mode D-CAP, D-CAP+ Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 1.05 Iq (typ) (A) 0.002 Duty cycle (max) (%) 90 Number of phases 1
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 25 Operating temperature range (°C) -10 to 100 Control mode D-CAP, D-CAP+ Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 1.05 Iq (typ) (A) 0.002 Duty cycle (max) (%) 90 Number of phases 1
VQFN (RHB) 32 25 mm² 5 x 5
  • Minimum External Parts Count
  • Includes Accurate Output Current Monitor with Programmable Clamp Voltage
  • 3-Bit DAC Selects 1 of 8 Output Voltages
  • Custom VID Definition Available
  • Supports VID-on-the-Fly Voltage Changes
  • ±8-mV VCORE Accuracy Over Line/Load/Temp.
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning Including No-Droop Option
  • Selectable 250/300/350/500 kHz Frequency
  • Accurate, 8-level Selectable Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • General IC VCORE Applications
  • Minimum External Parts Count
  • Includes Accurate Output Current Monitor with Programmable Clamp Voltage
  • 3-Bit DAC Selects 1 of 8 Output Voltages
  • Custom VID Definition Available
  • Supports VID-on-the-Fly Voltage Changes
  • ±8-mV VCORE Accuracy Over Line/Load/Temp.
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning Including No-Droop Option
  • Selectable 250/300/350/500 kHz Frequency
  • Accurate, 8-level Selectable Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • General IC VCORE Applications

The TPS51513 is a single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as the D-CAP+ architecture and OSR™ overshoot reduction provide fast transient response, low output capacitance and high efficiency. The TPS51513 supports a wide range of IC VCORE applications with an integrated 3-bit DAC. It also provides a full complement of signal I/O including a sleep mode control (SLP), two power good signals (PGOOD and PG), and an analog current monitor (IMON). Logic inputs are compatible with either 1-V or 3.3-V logic levels. VCORE slew rates are controlled with one resistor. In addition, the TPS51513 includes high-current FET gate drivers with an integrated P/N junction diode to drive N-channel FETs with low switching loss. The TPS51513 is available in the 5 mm × 5 mm, 32-pin QFN package and operates between –10°C and 100°C.

The TPS51513 is a single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as the D-CAP+ architecture and OSR™ overshoot reduction provide fast transient response, low output capacitance and high efficiency. The TPS51513 supports a wide range of IC VCORE applications with an integrated 3-bit DAC. It also provides a full complement of signal I/O including a sleep mode control (SLP), two power good signals (PGOOD and PG), and an analog current monitor (IMON). Logic inputs are compatible with either 1-V or 3.3-V logic levels. VCORE slew rates are controlled with one resistor. In addition, the TPS51513 includes high-current FET gate drivers with an integrated P/N junction diode to drive N-channel FETs with low switching loss. The TPS51513 is available in the 5 mm × 5 mm, 32-pin QFN package and operates between –10°C and 100°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Single Phase, D-CAP+TM Synchronous Buck-Controller datasheet (Rev. A) 10 Feb 2010
User guide TPS51513 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Jan 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos