TPS51611

ACTIVE

Single Phase, D-CAP+™ Mode Step-Down Controller for IMVP6.5™ CPU/GPU Vcore

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.3 Vout (max) (V) 1.5 Features Power good Iq (typ) (µA) 1800 Duty cycle (max) (%) 50 Number of phases 1+1
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.3 Vout (max) (V) 1.5 Features Power good Iq (typ) (µA) 1800 Duty cycle (max) (%) 50 Number of phases 1+1
VQFN (RHB) 32 25 mm² 5 x 5
  • 3-V to 28-V Conversion Voltage Range
  • Minimal External Parts Count
  • Full IMVP-6.5 Compliance, Including VR_TT and Output Current Monitor
  • Supports 7-Bit VID Code for CPU and GPU
  • 0.3-V to 1.5-V Output Voltage Range
  • 0.5% VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction Reduces Output Capacitance
  • Adjustable Voltage Positioning
  • Selectable 250/300/350/500 kHz Frequency
  • 8-Level Selectable Current Limit
  • Gate Drivers with 2-A Driving Capability w/Integrated Boost Diode
  • Available in 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP-6.5 Single-Phase CPU and Graphics (Render) VCORE Applications
  • 3-V to 28-V Conversion Voltage Range
  • Minimal External Parts Count
  • Full IMVP-6.5 Compliance, Including VR_TT and Output Current Monitor
  • Supports 7-Bit VID Code for CPU and GPU
  • 0.3-V to 1.5-V Output Voltage Range
  • 0.5% VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction Reduces Output Capacitance
  • Adjustable Voltage Positioning
  • Selectable 250/300/350/500 kHz Frequency
  • 8-Level Selectable Current Limit
  • Gate Drivers with 2-A Driving Capability w/Integrated Boost Diode
  • Available in 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP-6.5 Single-Phase CPU and Graphics (Render) VCORE Applications

The TPS51611 is a fully IMVP-6.5 compliant single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as D-CAP+™ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS51611 supports both the Intel mobile CPU and integrated graphics modes with the integrated 7-bit DAC in Calpella platform. The TPS51611 provides the full complement of IMVP-6.5 I/O including VR_TT, DPRSLPVR, and IMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS51611 includes two high-current MOSFET gate drivers to drive external FETs with low switching loss. The TPS51611 is available in the 5 mm × 5 mm, 32-pin QFN and is rated to operate from –10°C to 105°C

The TPS51611 is a fully IMVP-6.5 compliant single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as D-CAP+™ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS51611 supports both the Intel mobile CPU and integrated graphics modes with the integrated 7-bit DAC in Calpella platform. The TPS51611 provides the full complement of IMVP-6.5 I/O including VR_TT, DPRSLPVR, and IMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS51611 includes two high-current MOSFET gate drivers to drive external FETs with low switching loss. The TPS51611 is available in the 5 mm × 5 mm, 32-pin QFN and is rated to operate from –10°C to 105°C

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single Phase, D-CAP+ Synchronous Buck Controller datasheet 24 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos