TPS51620

ACTIVE

Dual Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -10 to 100 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.3 Vout (max) (V) 1.5 Iq (typ) (A) 0.0025 Duty cycle (max) (%) 50 Number of phases 2
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -10 to 100 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.3 Vout (max) (V) 1.5 Iq (typ) (A) 0.0025 Duty cycle (max) (%) 50 Number of phases 2
VQFN (RHA) 40 36 mm² 6 x 6
  • Minimum External Parts Count
  • Compliant to Full Intel IMVP6+ Specifications
  • 7-Bit DAC
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction
    (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP) Can Be Disabled
  • Small 6 × 6, 40-Pin QFN PowerPAD Package
  • Minimum External Parts Count
  • Compliant to Full Intel IMVP6+ Specifications
  • 7-Bit DAC
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction
    (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP) Can Be Disabled
  • Small 6 × 6, 40-Pin QFN PowerPAD Package

The TPS51620 is a selectable dual or single-phase, fully compliant IMVP6+ step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and the high efficiency. The TPS51620 also supports single phase operation for light loads. The full complement of IMVP6+ I/O is integrated into the TPS51620. A logic signal is provided to control the number of active phases; transitioning into and out-of-dual-phase mode is exceptionally smooth. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS51620 includes two high-current MOSFET gate drivers to drive high and low side N-channel MOSFETs with exceptionally high speed and low switching loss The TPS51620 is packaged in a space saving, thermally enhanced 40-pin QFN and is rated to operate from –10°C to 100°C.

This device is designed specifically to power IMVP Mobile Processors under a strict disclosure agreement with Intel. The end user must have a current Agreement in place with Intel. For more information please contact IMVP@list.ti.com.

The TPS51620 is a selectable dual or single-phase, fully compliant IMVP6+ step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and the high efficiency. The TPS51620 also supports single phase operation for light loads. The full complement of IMVP6+ I/O is integrated into the TPS51620. A logic signal is provided to control the number of active phases; transitioning into and out-of-dual-phase mode is exceptionally smooth. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS51620 includes two high-current MOSFET gate drivers to drive high and low side N-channel MOSFETs with exceptionally high speed and low switching loss The TPS51620 is packaged in a space saving, thermally enhanced 40-pin QFN and is rated to operate from –10°C to 100°C.

This device is designed specifically to power IMVP Mobile Processors under a strict disclosure agreement with Intel. The end user must have a current Agreement in place with Intel. For more information please contact IMVP@list.ti.com.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Phase, D-CAP+TM Step-Down Contr0ller datasheet (Rev. D) 20 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51610, TPS51620-1 PSpice Model

SLUC161.PDF (25 KB) - PSpice Model
Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos