TPS51624 4.5V to 28V, 1/2-Phase Step-Down Driverless Controller for Intel VR12.6 CPUs | TI.com

TPS51624 (ACTIVE) 4.5V to 28V, 1/2-Phase Step-Down Driverless Controller for Intel VR12.6 CPUs

4.5V to 28V, 1/2-Phase Step-Down Driverless Controller for Intel VR12.6 CPUs - TPS51624
Datasheet
 

Description

The TPS51624 is a fully-compliant, driverless Intel VR12.6 SVID CPU Core step-down PWM controller that uses a 4.5V to 28V power conversion voltage range. It can be selected for 1 or 2-phase operation. Advanced control features such as D-Cap+™ architecture with overlapping pulse support (undershoot reduction, USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS51624 also supports single phase operation in CCM or DCM for light load efficiency. The full complement of VR12.6 I/O is integrated into the device including VR_READY, ALERT# and VR_HOT#. The SVID interface address can be programmed from 0 to 7. In PS4, the quiescent power of the complete power converter approaches maximum 0.55mW. Adjustable control of VCPU slew rate and voltage positioning round out the VR12.6 features.

Paired with the new TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS51624 can be used with selected TI Power Stage™ products for optimum efficiency as well as DrMOS products. The TPS51624 is packaged in a space saving, thermally enhanced 32-pin QFN and operates from -40°C to 105°C.


Special Note

For a detailed datasheet and other design support tools please contact IMVP@list.ti.com.

Features

  • Input Voltage Range 4.5V to 28V
  • 1-2 phase Driverless PWM Controller
  • VR12.6 SVID Protocol and Interface
  • D-CAP+TM mode Architecture
  • AutoBalance™ Phase-to-Phase Current Sharing
  • On Time Extension
  • Up to 1.5MHz Switching Frequency
  • Pin-to-pin with TPS51622
  • OSR™/USR™ and Pulse Truncation
  • 32L 4x4 QFN Package w/1mm Height
  • Parametrics

    Compare all products in Buck controllers (external switch) Email Download to Excel
    Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
    TPS51624 Order now 4.5     28     0.5     2.3     60     1     2+1     300     1500     0.5     Power Good
    SVID    
    30     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
    TPS51622 Order now 4.5     28     0.5     2.3     40     1     2     300     1000     0.5     Power Good
    SVID    
    50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
    TPS51622A Order now 4.5     28     0.5     2.3     60     1     2+1     300     1000     0.5     Power Good
    SVID    
    50     -40 to 85     Catalog     VQFN | 32     Controller     D-CAP+    
    TPS51631 Order now 4.5     28     0.5     2.3     95     1     3     300     1000     0.5     Power Good
    SVID    
    50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+