Home Power management DC/DC switching regulators Step-down (buck) regulators Buck controllers (external switch)

TPS51632

ACTIVE

2.5V to 24V, 3/2/1-phase Step-Down Driverless Controller for Nvidia Tegra® T40 CPUs

Product details

Vin (min) (V) 2.5 Vin (max) (V) 24 Vout (min) (V) 0.5 Vout (max) (V) 1.52 Iout (max) (A) 50 Iq (typ) (mA) 6 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000 Features I2C Operating temperature range (°C) -10 to 105 Regulated outputs (#) 1 Number of phases 3 Rating Catalog Control mode D-CAP+ Type Controller
Vin (min) (V) 2.5 Vin (max) (V) 24 Vout (min) (V) 0.5 Vout (max) (V) 1.52 Iout (max) (A) 50 Iq (typ) (mA) 6 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000 Features I2C Operating temperature range (°C) -10 to 105 Regulated outputs (#) 1 Number of phases 3 Rating Catalog Control mode D-CAP+ Type Controller
VQFN (RSM) 32 16 mm² 4 x 4
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS51632-Q1 ACTIVE NVIDIA Tegra 2.5V to 24V, 3/2/1-phase step-down controller for automotive applications Q100 controller for automotive applications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3-2-1 Phase D-Cap+TM Step-Down Driverless Controller for Tegra® CPUs datasheet 12 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP9128 — Small Form Factor Nvidia Tegra T40/T50 Proc Power for Automotive Infotainment Reference Design

This Nvidia Tegra™ T40/T50 Processor Power Automotive Infotainment reference design powers the Nvidia Tegra T40/T50 Core Processor using the TPS51632Q1 and TPS51604Q1 Automotive Qualified Devices. It is targeted towards OEM or After-Market Infotainment Designs, including Rear Seat Entertainment.
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RSM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos