TPS51633

ACTIVE

3-Phase, D-CAP+™ step-down controller for VR12.6/VR12.6+ VCPU

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 90 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification Iq (typ) (µA) 500 Duty cycle (max) (%) 50 Number of phases 3
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 90 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification Iq (typ) (µA) 500 Duty cycle (max) (%) 50 Number of phases 3
VQFN (RSM) 32 16 mm² 4 x 4
  • Intel VR12.6 PWM Specification serial VID (SVID) compliant
  • 1-, 2-, or 3-phase operation
  • Full VR12.6 mobile feature set including digital current monitor, PS3 and PS4 operation
  • 8-Bit DAC with 0.50-V to 2.30-V output range
  • Optimized efficiency at light and heavy loads
  • 8 independent levels of overshoot reduction (OSR) and undershoot reduction (USR)
  • Driverless configuration for efficient high-frequency switching
  • Supports discrete, Power Block, Power Stage or DrMOS MOSFET implementations
  • Accurate, adjustable voltage positioning
  • 300-kHz to 800-kHz frequency selections
  • Patented AutoBalance Phase Balancing
  • Selectable 8-level current limit
  • 4.5-V to 28-V conversion voltage range
  • Small, 4 × 4, 32-Pin, QFN PowerPAD™ integrated circuit package
  • Intel VR12.6 PWM Specification serial VID (SVID) compliant
  • 1-, 2-, or 3-phase operation
  • Full VR12.6 mobile feature set including digital current monitor, PS3 and PS4 operation
  • 8-Bit DAC with 0.50-V to 2.30-V output range
  • Optimized efficiency at light and heavy loads
  • 8 independent levels of overshoot reduction (OSR) and undershoot reduction (USR)
  • Driverless configuration for efficient high-frequency switching
  • Supports discrete, Power Block, Power Stage or DrMOS MOSFET implementations
  • Accurate, adjustable voltage positioning
  • 300-kHz to 800-kHz frequency selections
  • Patented AutoBalance Phase Balancing
  • Selectable 8-level current limit
  • 4.5-V to 28-V conversion voltage range
  • Small, 4 × 4, 32-Pin, QFN PowerPAD™ integrated circuit package

The TPS51633 device is a driverless step-down controller that is fully compliant with the SVID communications protocol, meeting the Intel VR12.6 specification. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS51633 device also supports single-phase operation in CCM or DCM for light-load efficiency. The TPS51633 device integrates the full complement of VR12.6 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 0 to 7. In PS4, the quiescent power consumption of the controller is typically 0.25 mW. Adjustable control of VCPU slew rate and voltage positioning round out the VR12.6 features. Paired with the new TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS51633 device works with selected TI Power Stage™ products for optimum efficiency as well as DrMOS products. The TPS51633 device is available in space saving, thermally enhanced 32-pin QFN package that operates from –40°C to 105°C.

The TPS51633 device is a driverless step-down controller that is fully compliant with the SVID communications protocol, meeting the Intel VR12.6 specification. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS51633 device also supports single-phase operation in CCM or DCM for light-load efficiency. The TPS51633 device integrates the full complement of VR12.6 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 0 to 7. In PS4, the quiescent power consumption of the controller is typically 0.25 mW. Adjustable control of VCPU slew rate and voltage positioning round out the VR12.6 features. Paired with the new TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS51633 device works with selected TI Power Stage™ products for optimum efficiency as well as DrMOS products. The TPS51633 device is available in space saving, thermally enhanced 32-pin QFN package that operates from –40°C to 105°C.

Download View video with transcript Video

Special Note

For a detailed datasheet and other design support tools please contact IMVP@list.ti.com.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS51633 Short datasheet 13 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos