TPS51678

ACTIVE

2-Phase, D-CAP+TM Step-Down Controller for VR12.6 V.CPU

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 40 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.3 Iq (typ) (A) 0.0039 Duty cycle (max) (%) 50 Number of phases 2
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 40 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.3 Iq (typ) (A) 0.0039 Duty cycle (max) (%) 50 Number of phases 2
VQFN (RSM) 32 16 mm² 4 x 4
Download View video with transcript Video

Special Note:

    For a detailed datasheet and other design support tools please contact IMVP@list.ti.com.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-Phase, D-CAP+TM Step-Down Controller for VR12.6 V.CPU datasheet 18 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RSM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos