TPS53015

ACTIVE

4.5-V to 28-V, 25-A synchronous D-CAP2 buck controller with power good

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode D-CAP2 Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 7 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 660 Duty cycle (max) (%) 83 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode D-CAP2 Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 7 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 660 Duty cycle (max) (%) 83 Number of phases 1
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • D-CAP2™ mode control
    • Fast transient response
    • No external parts required for loop compensation
    • Compatible with ceramic output capacitors
  • High initial reference accuracy (±1%)
  • Wide input voltage 4.5 V to 28 V
  • Output voltage 0.77 V to 7 V
  • Low-side RDS(on) Loss-less current sensing
  • Fixed soft-start time: 1.4 ms
  • Non-sinking pre-biased soft start
  • Switching frequency: 500 kHz
  • Cycle-by-cycle overcurrent limiting control
  • Auto-Skip Eco-Mode™ for high efficiency at light load
  • Power-good output
  • OCL/OVP/UVP/UVLO/TSD protections
  • Adaptive gate drivers with integrated boost PMOS switch
  • Thermally compensated OCP, 4000 ppm/°C
  • 10-Pin VSSOP
  • D-CAP2™ mode control
    • Fast transient response
    • No external parts required for loop compensation
    • Compatible with ceramic output capacitors
  • High initial reference accuracy (±1%)
  • Wide input voltage 4.5 V to 28 V
  • Output voltage 0.77 V to 7 V
  • Low-side RDS(on) Loss-less current sensing
  • Fixed soft-start time: 1.4 ms
  • Non-sinking pre-biased soft start
  • Switching frequency: 500 kHz
  • Cycle-by-cycle overcurrent limiting control
  • Auto-Skip Eco-Mode™ for high efficiency at light load
  • Power-good output
  • OCL/OVP/UVP/UVLO/TSD protections
  • Adaptive gate drivers with integrated boost PMOS switch
  • Thermally compensated OCP, 4000 ppm/°C
  • 10-Pin VSSOP

The TPS53015 device is a single, adaptive on-time D-CAP2 ™ mode synchronous buck controller. The device enables system designers to complete the suite of various end equipment power bus regulators with cost effective low external component count and low standby current solution. The main control loop for the TPS53015 uses the D-CAP2 mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load condition and Eco-mode™ operation at light load. Eco-mode operation allows the device to maintain high efficiency during lighter load conditions. The device is also able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP and ultra-low ESR ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5 V to 28 V and output voltage from 0.77 V to 7 V.

The TPS53015 is available in the 3-mm × 3-mm 10-pin VSSOP (DGS) package and is specified for an ambient temperature range of –40°C to 85°C.

The TPS53015 device is a single, adaptive on-time D-CAP2 ™ mode synchronous buck controller. The device enables system designers to complete the suite of various end equipment power bus regulators with cost effective low external component count and low standby current solution. The main control loop for the TPS53015 uses the D-CAP2 mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load condition and Eco-mode™ operation at light load. Eco-mode operation allows the device to maintain high efficiency during lighter load conditions. The device is also able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP and ultra-low ESR ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5 V to 28 V and output voltage from 0.77 V to 7 V.

The TPS53015 is available in the 3-mm × 3-mm 10-pin VSSOP (DGS) package and is specified for an ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS53015 4.5-V to 28-V Input, D-CAP2TM Synchronous Step-Buck Converter With PGOOD datasheet (Rev. C) PDF | HTML 04 Apr 2019
User guide TPS53015 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 14 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53015EVM-126 — TPS53015 Evaluation Module

The Texas Instruments TPS53015EVM-126 evaluation module (EVM) helps designers evaluate the performance of the TPS53015 synchronous step-down controller with power good. The EVM is designed to use an 8V to 22V voltage rail to produce a regulated 1.05V output with up to 8A load current. The EVM (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS53015 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM604A.ZIP (120 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos