TPS53119

ACTIVE

3-V to 26-V, 20-A, synchronous D-CAP buck controller with eco-mode

Product details

Vin (min) (V) 3 Vin (max) (V) 26 Iout (max) (A) 20 Operating temperature range (°C) -20 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.5 Features Adjustable current limit, Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Iq (typ) (µA) 400 Duty cycle (max) (%) 90 Number of phases 1
Vin (min) (V) 3 Vin (max) (V) 26 Iout (max) (A) 20 Operating temperature range (°C) -20 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.5 Features Adjustable current limit, Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Iq (typ) (µA) 400 Duty cycle (max) (%) 90 Number of phases 1
VQFN (RGT) 16 9 mm² 3 x 3
  • Conversion input voltage range: 3 V to 26 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • Built-In 0.6-V (±0.8%) reference
  • Built-In LDO linear voltage regulator
  • Auto-skip Eco-Mode™ for light-load efficiency
  • D-CAP™ mode with 100-ns load-step response
  • Adaptive ON-time control architecture with 8 selectable frequency settings
  • 4700-ppm/°C RDS(on) current sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Built-in output discharge
  • Open-drain power-good output
  • Integrated boost switch
  • Built-In OVP/UVP/OCP
  • Thermal shutdown (non-latch)
  • 3-mm × 3-mm 16-Pin VQFN (RGT) package
  • Create a custom design using the TPS53119 with the WEBENCH® Power Designer
  • Conversion input voltage range: 3 V to 26 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • Built-In 0.6-V (±0.8%) reference
  • Built-In LDO linear voltage regulator
  • Auto-skip Eco-Mode™ for light-load efficiency
  • D-CAP™ mode with 100-ns load-step response
  • Adaptive ON-time control architecture with 8 selectable frequency settings
  • 4700-ppm/°C RDS(on) current sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Built-in output discharge
  • Open-drain power-good output
  • Integrated boost switch
  • Built-In OVP/UVP/OCP
  • Thermal shutdown (non-latch)
  • 3-mm × 3-mm 16-Pin VQFN (RGT) package
  • Create a custom design using the TPS53119 with the WEBENCH® Power Designer

The TPS53119 device is a small-sized single buck controller with adaptive ON-time D-CAP mode control. The device is designed for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip mode at light load conditions, strong gate drivers, and low-side FET RDS(on) current sensing supports low loss and high efficiency over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53119 is available in a 16-pin VQFN package specified from –20°C to +85°C.

The TPS53119 device is a small-sized single buck controller with adaptive ON-time D-CAP mode control. The device is designed for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip mode at light load conditions, strong gate drivers, and low-side FET RDS(on) current sensing supports low loss and high efficiency over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53119 is available in a 16-pin VQFN package specified from –20°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS53119 Wide input voltage, Eco-Mode, synchronous step-down controller datasheet (Rev. A) PDF | HTML 22 Mar 2019
User guide TPS53119 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 26 Jan 2022
White paper Power solution options for data center applications (Rev. A) 27 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53119EVM-690 — TPS53119 Eco-mode™, Single, Synchronous, Step-Down Controller Evaluation Module

The TPS53119EVM-690 evaluation module (EVM) uses the TPS53119. The TPS53119 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS53119 PSpice Transient Model

SLUM609.ZIP (66 KB) - PSpice Model
Simulation model

TPS53119 Unencrypted PSpice Transient Model

SLUM610.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos