TPS53313

ACTIVE

4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS54J061 ACTIVE 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit Higher efficiency converter in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 10 Iq (typ) (A) 0.00032
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 10 Iq (typ) (A) 0.00032
VQFN (RGE) 24 16 mm² 4 x 4
  • 4.5-V to 16-V Conversion Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V to 0.7 × VIN
  • Continuous 6-A Output Current
  • Supports All MLCC Output Capacitors
  • Selectable SKIP Mode or Forced CCM
  • Selectable Soft-Start Time (1 ms, 3 ms, or 6 ms)
  • Selectable 4-5 A, 6-A or 9-A Peak Current Limit
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Programmable Switching Frequency from 250 kHz to 1.5 MHz
  • Synchronizes to External Clock
  • RDS(on) Sensing for Zero Crossing Detection and Overcurrent Protection
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Undervoltage Protection With Hiccup
  • Overtemperature Protection
  • Open-Drain, Power Good Indication
  • Internal Bootstrap Switch
  • 4 mm × 4 mm, 24-Pin VQFN Package

All trademarks are the property of their respective owners.

  • 4.5-V to 16-V Conversion Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V to 0.7 × VIN
  • Continuous 6-A Output Current
  • Supports All MLCC Output Capacitors
  • Selectable SKIP Mode or Forced CCM
  • Selectable Soft-Start Time (1 ms, 3 ms, or 6 ms)
  • Selectable 4-5 A, 6-A or 9-A Peak Current Limit
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Programmable Switching Frequency from 250 kHz to 1.5 MHz
  • Synchronizes to External Clock
  • RDS(on) Sensing for Zero Crossing Detection and Overcurrent Protection
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Undervoltage Protection With Hiccup
  • Overtemperature Protection
  • Open-Drain, Power Good Indication
  • Internal Bootstrap Switch
  • 4 mm × 4 mm, 24-Pin VQFN Package

All trademarks are the property of their respective owners.

TPS53313 provides a 5-V or 12-V synchronous buck converter that integrates two N-Channel MOSFETs. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it optimizes the efficiency at light-load condition without compromising the output voltage ripple.

The TPS53313 features programmable (from 250 kHz to 1.5 MHz) switching frequency with selectable skip mode or forced CCM mode operation. The device provides prebiased startup, soft-stop, integrated bootstrap switch, power good function, and EN/input UVLO protection. It supports input voltages from 4.5 V to 16 V and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.7 × VIN.

The TPS53313 is available in a 4 mm × 4 mm, 24-pin VQFN package (Green RoHs compliant and Pb free) and operates from –40°C to 85°C.

TPS53313 provides a 5-V or 12-V synchronous buck converter that integrates two N-Channel MOSFETs. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it optimizes the efficiency at light-load condition without compromising the output voltage ripple.

The TPS53313 features programmable (from 250 kHz to 1.5 MHz) switching frequency with selectable skip mode or forced CCM mode operation. The device provides prebiased startup, soft-stop, integrated bootstrap switch, power good function, and EN/input UVLO protection. It supports input voltages from 4.5 V to 16 V and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.7 × VIN.

The TPS53313 is available in a 4 mm × 4 mm, 24-pin VQFN package (Green RoHs compliant and Pb free) and operates from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS53313 6-A Step-Down Regulator With Integrated Switcher datasheet (Rev. A) PDF | HTML 31 Oct 2016
User guide TPS53313 Step-Down Converter Evaluation Module User's Guide (Rev. A) 03 Dec 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53313EVM-078 — TPS53313EVM-078 Evaluation Module

The TPS53313EVM-078 evaluation module (EVM) is a step-down regulator featuring the TPS53313. The TPS53313EVM-078 is designed to use a 12-V voltage rail to produce a regulated 1.2-V output with up to 6-A load current. The TPS53313EVM-078 is designed to demonstrate the TPS53313 in a typical (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS53313 TINA-TI Transient Reference Design

SLUM331.TSC (162 KB) - TINA-TI Reference Design
Simulation model

TPS53313 TINA-TI Transient Spice Model

SLUM330.ZIP (52 KB) - TINA-TI Spice Model
Simulation model

TPS53313 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM254A.ZIP (51 KB) - PSpice Model
Calculation tool

SLUC263 Type III Compensation Calculation Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 Dual Output or Two-phase Synchronous Buck Controller TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos