TPS53313 (ACTIVE) 6-A, Step-Down Regulator with Integrated Switcher

 

Models (3)

Title Category Type Date
TPS53313 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 04 Sep 2012
TPS53313 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 04 Sep 2012
TPS53313 PSpice Transient Model PSpice Model ZIP 05 Jan 2012

Design kits & evaluation modules (1)

Name Part# Type
TPS53313EVM-078 Evaluation Module TPS53313EVM-078 Evaluation Modules & Boards

Reference designs

G3-PLC (CENELEC Band) Data Concentrator Reference Design

The TIDEP0059 reference design implements a complete Power Line Communications (PLC) Data Concentrator based upon the G3-PLC industry standard. It operates in the 36 kHz – 91 kHz band defined by the CENELEC for Smart Grid communications. The reference design includes G3-PLC software which (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Compensation Calculator Tool (Rev. D)  (ZIP 131 KB )    09 Dec 2012  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53313

  Min   Max Range
Vin  V 4.5 to 16.0V
Vout  V 0.6 to 12V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 150°C