TPS53513 1.5V to 18V Input (4.5V to 25V Bias), 8-A Synchronous Step-Down SWIFT™ Converter | TI.com

TPS53513 (ACTIVE)

1.5V to 18V Input (4.5V to 25V Bias), 8-A Synchronous Step-Down SWIFT™ Converter

 

Recommended alternative parts

  • LMZ22008  -  Looking for a power module? Try the LMZ22008
  • TPS53915  -  1.5V to 18Vin (4.5V to 25V Bias), 12-A Synchronous Step-Down SWIFT™ Converter with PMBus™

Description

The TPS53513 device is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode (FCCM) helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53513 device is available in a 28-pin VQFN package and is specified from –40°C to +85°C ambient temperature.

Features

  • Integrated 13.8-mΩ and 5.9-mΩ MOSFETs With
    8-A Continuous Output Current
  • Supports All Ceramic Output Capacitors
  • Reference Voltage 600 mV ±0.5% Tolerance
  • Output Voltage Range: 0.6 V to 5.5 V
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Auto-Skipping Eco-mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Requirements
  • Eight Selectable Frequency Settings from
    250 kHz to 1 MHz
  • Precharged Start-up Capability
  • Built-in Output Discharge Circuit
  • Open-Drain Power-Good Output
  • 3.5 mm × 4.5 mm, 28-Pin, VQFN Package
  • Create a Custom Design Using the TPS53513 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS53513 TPS53515 TPS53915 TPS54020 TPS548A20 TPS549A20
1.5     1.5     1.5     4.5     4.5     4.5    
18     18     18     17     20     20    
0.6     0.6     0.6     0.6     0.6     0.6    
5.5     5.5     5.5     5     5.5     5.5    
8     12     12     10     15     15    
1     1     1     1     1     1    
250     250     250     200     250     250    
1000     1000     1000     1200     1000     1000    
1.35     1.35     1.35     0.6     1.35     1.35    
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Voltage Margining
Adaptive/Dynamic Voltage Scaling    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking    
Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Adjustable Current Limit
Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling    
D-CAP3     D-CAP3     D-CAP3     Current Mode     D-CAP3     D-CAP3    
80     80     80     98     50     50    
-40 to 85     -40 to 85     -40 to 85     -40 to 150     -40 to 125     -40 to 125    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
VQFN-CLIP | 28     VQFN-CLIP | 28     VQFN-CLIP | 28     VQFN-HR | 15     VQFN-CLIP | 28     VQFN-CLIP | 28    
Converter     Converter     Converter     Converter     Converter     Converter    
28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     15VQFN-HR: 12 mm2: 3.5 x 3.5 (VQFN-HR | 15)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53513

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 8A
Ambient Temp  °C -40 to 85°C