TPS53688

ACTIVE

Dual-channel, 8 phase step-down, digital multiphase D-CAP+™ controller with VR13.HC SVID and PMBus

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 765 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5.5 Iq (typ) (A) 0.05 Number of phases 8
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 765 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5.5 Iq (typ) (A) 0.05 Number of phases 8
WQFN (RSB) 40 25 mm² 5 x 5
Download View video with transcript Video
Information

More information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS536C7 ACTIVE Dual-channel D-CAP+™, PMBus (N+M ≤ 12 phases) step-down, multiphase PWM controller 12-phase PMBus controller with no Intel VR13H.C SVID
Similar functionality to the compared device
TPS53676 ACTIVE Dual-channel D-CAP+, dual-channel (N+M<= 7 phases) step-down, multiphase controller with AVSBus 7-phase PMBus variant in smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS53688 Dual-Channel (N + M ≤ 8 phase) D-CAP+™ , Step-Down, Digital Multiphase datasheet (Rev. A) 15 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS53688 IBIS MODEL

SLUM683.ZIP (79 KB) - IBIS Model
Reference designs

TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms

As the processing capabilities of field-programmable gate arrays (FPGAs) continue to increase, the number of power rails increase and the requirements per rail become more stringent. To manage these requirements, power management ICs (PMICs) and controllers are necessary to power all the rails and (...)
Design guide: PDF
Package Pins Download
WQFN (RSB) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos