TPS53915
- Integrated 13.8- and 5.9-mΩ MOSFETs Support
12-A Continuous Output Current - Adjustments Available Through PMBus™
- Voltage Margin and Adjustment
- Soft-Start Time
- Power-On Delay
- VDD UVLO Level
- Fault Reporting
- Switching Frequency
- Supports All Ceramic Output Capacitors
- Reference Voltage 600 mV ±0.5% Tolerance
- Output Voltage Range: 0.6 V to 5.5 V
- D-CAP3™ Control Mode With Fast Load-Step
Response - Auto-Skipping Eco-Mode™ for High Light-
Load Efficiency - FCCM for Tight Output Ripple and Voltage
Requirements - Eight Selectable Frequency Settings from
200 kHz to 1 MHz - 3.5 mm × 4.5 mm, 28-Pin, QFN Package
The TPS53915 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.
This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features programmability and fault report via PMBus™ to simplify the power supply design.
A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53915 is available in a 28-pin QFN package and is specified from 40°C to 85°C ambient temperature.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS53915EVM-587 — TPS53915EVM-587 Single Synchronous Step-Down Converter Evaluation Module
The TPS53915EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53915 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5x3.5mm QFN package. This board includes (...)
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
TPS53915 TINA-TI Startup Transient Reference Design (Rev. A)
TPS53915 TINA-TI Steady State Transient Reference Design
TPS53915 TINA-TI Transient Spice Model (Rev. A)
PMP10961 — 12Vinput 1.2V/10A High Power Density, PMBus Step-Down DC-DC Converter Reference Design
PMP9703 — PMBus Controlled Voltage Regulator for Enterprise Storage SSD ASIC Controller Reference Design
Package | Pins | Download |
---|---|---|
VQFN-CLIP (RVE) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.