TPS54020 4.5V to 17V Input, 10A Synchronous Step-Down SWIFT™ Converter with Out-of-Phase Synchronization | TI.com

TPS54020
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 17V Input, 10A Synchronous Step-Down SWIFT™ Converter with Out-of-Phase Synchronization

 

Recommended alternative parts

  • LMZ31710  -  Looking for a power module? Try the LMZ31710
  • LMZ23603  -  Looking for a power module? Try the LMZ23603

Description

The TPS54020 is a 10-A, 4.5-V to 17-V input SWIFT converter. The innovative 3.5 mm × 3.5 mm HotRod package optimizes high-density step-down designs. The TPS54020 is a full-featured converter.

High efficiency is achieved through the innovative integration and packaging of the high-side and low-side MOSFETs. The TPS54020 operates at continuous current mode (CCM) at higher load conditions, and transitions to Eco-mode while skipping pulses to boost the efficiency at light loads.

Current limiting on both MOSFETs provides device and system protection. Cycle-by-cycle current limiting in the high-side MOSFET protects for overload situations. Low-side MOSFET zero current detection turns off the low-side MOSFET while operating under light loads. Three selectable current-limit thresholds allow a good fit for various applications. A hiccup or cycle-by-cycle overcurrent protection scheme is also selectable.

Thermal shutdown protection disables switching when die temperature exceeds the thermal shutdown trip point and enables switching after the built-in thermal hysteresis and shutdown hiccup time.

The SS pin controls the output voltage start-up ramp and allows for selectable soft-start times. Power supply sequencing is also available by configuring the enable (EN) and the open-drain power-good (PWRGD) pins.

Two TPS54020 devices may be synchronized 180° out-of-phase by using the SYNC_OUT and CLK pins.

Features

  • Integrated 8-mΩ and 6-mΩ MOSFETs
  • Thermally enhanced 3.5-mm × 3.5-mm HotRod™ package
  • Peak-current-mode control
  • Eco-mode™ pulse skip for higher efficiency
  • Overcurrent protection for both MOSFETs
  • Selectable overcurrent protection schemes
  • Selectable overcurrent protection levels
  • Split power rail: 1.6 V to 17 V on PVIN
  • 0.6-V Voltage Reference With ±1% Accuracy
  • 200-kHz to 1.2-MHz Switching frequency
  • Synchronizes to external clock
  • Start-up into prebiased outputs
  • Overtemperature and overvoltage protection
  • –40°C to +150°C Operating junction temperature range
  • Adjustable soft start and power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • SYNC_OUT function provides output clock signal 180° out-of-phase
  • For SWIFT™ documentation and WEBENCH, visit http://www.ti.com/swift
  • Create a custom design using the TPS54020 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54020

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54020 Order now 4.5     17     0.6     5     10     1     200     1200     0.6     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     98     -40 to 150     Catalog     VQFN-HR | 15     Converter     15VQFN-HR: 12 mm2: 3.5 x 3.5 (VQFN-HR | 15)    
TPS53513 Order now 1.5     18     0.6     5.5     8     1     250     1000     1.35     Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
D-CAP3     80     -40 to 85     Catalog     VQFN-CLIP | 28     Converter     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)    
TPS53515 Order now 1.5     18     0.6     5.5     12     1     250     1000     1.35     Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Soft Start Adjustable
Over Current Protection
UVLO Fixed
Adjustable Current Limit    
D-CAP3     80     -40 to 85     Catalog     VQFN-CLIP | 28     Converter     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)    
TPS53915 Order now 1.5     18     0.6     5.5     12     1     250     1000     1.35     Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Voltage Margining
Adaptive/Dynamic Voltage Scaling
Soft Start Adjustable
I2C
Over Current Protection
UVLO Adjustable
Adjustable Current Limit    
D-CAP3     80     -40 to 85     Catalog     VQFN-CLIP | 28     Converter     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)    
TPS54824 Order now 4.5     17     0.6     12     8     1     200     1600     0.58     Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     98     -40 to 150     Catalog