TPS54162-Q1

ACTIVE

Automotive 3.6V to 48V, 1A Buck Converter with Low Iq and Voltage Supervision

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
LMR36015-Q1 ACTIVE 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter Next-generation device, improved performance, 2-mm x 3-mm EMI-enhanced QFN package with wettable flanks.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3.6 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Iq (typ) (µA) 50 Duty cycle (max) (%) 90
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3.6 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Iq (typ) (µA) 50 Duty cycle (max) (%) 90
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Asynchronous Switch Mode Regulator
  • 3.6 V to 48 V Operating Range, Withstands Transients up to 60 V
  • 1 A Maximum Load Current
  • 50 µA Typical Quiescent Current
  • 200 kHz to 2.2 MHz Switching Frequency
  • 0.8 V ± 1.5% Voltage Reference
  • High Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation for Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD™ Package
  • APPLICATIONS
    • Qualified for Automotive Applications
    • Automotive Telematics
    • Navigation Systems
    • In-Dash Instrumentation
    • Battery Powered Applications

  • Asynchronous Switch Mode Regulator
  • 3.6 V to 48 V Operating Range, Withstands Transients up to 60 V
  • 1 A Maximum Load Current
  • 50 µA Typical Quiescent Current
  • 200 kHz to 2.2 MHz Switching Frequency
  • 0.8 V ± 1.5% Voltage Reference
  • High Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation for Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD™ Package
  • APPLICATIONS
    • Qualified for Automotive Applications
    • Automotive Telematics
    • Navigation Systems
    • In-Dash Instrumentation
    • Battery Powered Applications

The TPS54162 is a step-down switch-mode power supply with a voltage supervisor and an integrated NMOS switching FET. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by-cycle current limit. The device also features low-power mode operation under light load conditons which reduces the supply current to 50 µA (typical). By pulling the EN pin low, the supply shutdown current is reduced to 1 µA (typical).

An open drain reset signal indicates when the nominal output drops below the reset threshold set by an external resistor divider network. The output voltage start up ramp is controlled by a soft start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V. The device is protected during an overload condition on output by frequency fold back operation, and also has a thermal shutdown protection.

The TPS54162 is a step-down switch-mode power supply with a voltage supervisor and an integrated NMOS switching FET. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by-cycle current limit. The device also features low-power mode operation under light load conditons which reduces the supply current to 50 µA (typical). By pulling the EN pin low, the supply shutdown current is reduced to 1 µA (typical).

An open drain reset signal indicates when the nominal output drops below the reset threshold set by an external resistor divider network. The output voltage start up ramp is controlled by a soft start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V. The device is protected during an overload condition on output by frequency fold back operation, and also has a thermal shutdown protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS54162-Q1 1-A 60-V Step-Down DC/DC Converter With Low Quiescent Current datasheet (Rev. C) 16 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos