TPS5420-EP

ACTIVE

Enhanced Product 5.5V to 36V Input, 2A, 500kHz Step Down Converter

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Iq (typ) (A) 0.003
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Iq (typ) (A) 0.003
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Wide Input Voltage Range: 5.5 V to 35 V
  • Up to 2-A Continuous (3-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting and Thermal Shutdown
  • -55°C to 125°C Operating Junction Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT™ Documentation, Application Reports, and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer: Set-Top Boxes, DVDs, LCD Displays
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

SWIFT is a trademark of Texas Instruments.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Wide Input Voltage Range: 5.5 V to 35 V
  • Up to 2-A Continuous (3-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting and Thermal Shutdown
  • -55°C to 125°C Operating Junction Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT™ Documentation, Application Reports, and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer: Set-Top Boxes, DVDs, LCD Displays
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

SWIFT is a trademark of Texas Instruments.

As a member of the SWIFT™ family of dc/dc regulators, the TPS5420 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features is a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA, typically. Other features include an active high enable, overcurrent protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5420 feedback loop is internally compensated.

The TPS5420 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and the SWIFT Designer Software tool to aid in quickly achieving high-performance power-supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS5420 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features is a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA, typically. Other features include an active high enable, overcurrent protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5420 feedback loop is internally compensated.

The TPS5420 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and the SWIFT Designer Software tool to aid in quickly achieving high-performance power-supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS5430-EP ACTIVE Enhanced Product 5.5V to 36V Input, 3A, 500kHz Step Down Converter 3-A rated output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS5420-EP datasheet 01 Dec 2006
* VID TPS5420-EP VID V6207613 21 Jun 2016
* Radiation & reliability report TPS5420MDREP Reliability REport 22 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos